text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Fastening Set
Version 1
type I
Version 2
slot key with step
Body material
steel
Body surface finish
galvanised
D=Thread
M06
L
10
PL ALUPROFIL ZUBEHÖR
TRUE
Slot width
6

Description

Material
Steel.
Version
Slot key electro zinc-plated.
Screw electro zinc-plated, black.
Note
Consists of two DIN 7991 countersunk screws and two slot nuts.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought