text.skipToContent
text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
Company
News
Service
Download
Glossary
Newsletter
EN
Choose your language
English
Change country
My account
LOGIN
Wishlist
Remember product
Shopping cart
£0.00
Shopping cart
£0.00
Direct order
Add an item directly to the shopping cart
Homepage
Flexible standard component system
03000
Stops
Stops
Designation
Clamp Stop
1
Offset Stop
1
Screw Stop
1
Stop
1
Stop Screw
1
Stop Spindle
1
Workpiece Stop
2
Body material
aluminium
3
high carbon steel
2
steel
2
Mounting/support surface mat.
aluminium
1
steel
1
Mounting/support surface
plane
1
round
1
rounded
1
Filter
entries / page
8
of 8 entries
Positioning systems
Discover our wide range
Added to your shopping cart
Filter
entries / page
8
of 8 entries
Discover the norelem product range
Filter
Designation
Clamp Stop
1
Offset Stop
1
Screw Stop
1
Stop
1
Stop Screw
1
Stop Spindle
1
Workpiece Stop
2
Body material
aluminium
3
high carbon steel
2
steel
2
Mounting/support surface mat.
aluminium
1
steel
1
Mounting/support surface
plane
1
round
1
rounded
1
Subscribe to the norelem newsletter now
Be the first to receive news about our products and notifications from our online shop!