text.skipToContent
text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
Company
News
Service
Download
Glossary
Newsletter
EN
Choose your language
English
Change country
My account
LOGIN
Wishlist
Remember product
Shopping cart
£0.00
Shopping cart
£0.00
Direct order
Add an item directly to the shopping cart
Homepage
Flexible standard component system
03000
Locating elements / systems
Locating elements / systems
Designation
Adapter Bush
7
Centring Bush
2
Centring Clamp
1
Centring Pin
3
Centring unit
2
Locating Bush
1
Locating Cylinder
7
Locating fixture
2
Locating Pin
2
Positioning Pin
4
Adapter Bush
7
Centring Bush
2
Centring Clamp
1
Centring Pin
3
Centring unit
2
Locating Bush
1
Locating Cylinder
7
Locating fixture
2
Locating Pin
2
Positioning Pin
4
Positioning Unit
2
Protective Plug
2
Reamed Bush
1
Repair Set
3
Tapped Bush
1
Show more
Show less
Body material
aluminium
2
ball-bearing steel
1
high carbon steel
15
stainless steel
10
steel
5
tool steel
5
Body surface finish
black oxidised
1
hardened, ground and black oxidised
2
hardened and black oxid finish
1
nickel-plated
2
Filter
entries / page
24
of 40 entries
1
(current)
2
Telescopic slides
Find your perfect product
Added to your shopping cart
Filter
entries / page
24
of 40 entries
1
(current)
2
Discover the norelem product range
Filter
Designation
Adapter Bush
7
Centring Bush
2
Centring Clamp
1
Centring Pin
3
Centring unit
2
Locating Bush
1
Locating Cylinder
7
Locating fixture
2
Locating Pin
2
Positioning Pin
4
Adapter Bush
7
Centring Bush
2
Centring Clamp
1
Centring Pin
3
Centring unit
2
Locating Bush
1
Locating Cylinder
7
Locating fixture
2
Locating Pin
2
Positioning Pin
4
Positioning Unit
2
Protective Plug
2
Reamed Bush
1
Repair Set
3
Tapped Bush
1
Show more
Show less
Body material
aluminium
2
ball-bearing steel
1
high carbon steel
15
stainless steel
10
steel
5
tool steel
5
Body surface finish
black oxidised
1
hardened, ground and black oxidised
2
hardened and black oxid finish
1
nickel-plated
2
Subscribe to the norelem newsletter now
Be the first to receive news about our products and notifications from our online shop!