text.skipToContent text.skipToNavigation
EN
Choose your language

  • 22200
    Roller chains single DIN ISO 606, curved link plate

    Roller chains single DIN ISO 606, curved link plate

    • Positive and slip-free transmission
    • Low bearing loads
    • Used as drive, transport, conveyor and hoist chains

    from £22.59

    gross  £26.88
    plus shipping costs
    View details
    5 Articles
  • 22200
    Links DIN ISO 606, Form E

    Links DIN ISO 606, Form E

    • Suitable for single roller chains DIN ISO 606

    from £0.52

    gross  £0.62
    plus shipping costs
    View details
    5 Articles
  • 22200
    Links DIN ISO 606, Form L

    Links DIN ISO 606, Form L

    • Suitable for single roller chains DIN ISO 606

    from £0.60

    gross  £0.71
    plus shipping costs
    View details
    5 Articles
  • 22201
    Roller chains duplex DIN ISO 606, curved link plate

    Roller chains duplex DIN ISO 606, curved link plate

    from £57.52

    gross  £68.45
    plus shipping costs
    View details
    8 Articles
  • 22201
    Connecting links duplex DIN ISO 606, Form E

    Connecting links duplex DIN ISO 606, Form E

    from £1.02

    gross  £1.21
    plus shipping costs
    View details
    6 Articles
  • 22201
    Connecting links duplex DIN ISO 606, Form L

    Connecting links duplex DIN ISO 606, Form L

    from £2.06

    gross  £2.45
    plus shipping costs
    View details
    8 Articles
  • 22201
    Connecting links duplex DIN ISO 606, Form S

    Connecting links duplex DIN ISO 606, Form S

    from £8.02

    gross  £9.54
    plus shipping costs
    View details
    2 Articles
  • 22202
    Roller chains triplex DIN ISO 606, curved link plate

    Roller chains triplex DIN ISO 606, curved link plate

    from £92.18

    gross  £109.69
    plus shipping costs
    View details
    5 Articles
  • 22202
    Connecting links triplex DIN ISO 606, Form E

    Connecting links triplex DIN ISO 606, Form E

    from £1.63

    gross  £1.94
    plus shipping costs
    View details
    5 Articles
  • 22202
    Connecting links triplex DIN ISO 606, Form L

    Connecting links triplex DIN ISO 606, Form L

    from £2.50

    gross  £2.98
    plus shipping costs
    View details
    5 Articles
  • 22208
    Roller chains single DIN ISO 606, straight link plate

    Roller chains single DIN ISO 606, straight link plate

    • Positive and slip-free transmission
    • Low bearing loads
    • Used as drive, transport, conveyor and hoist chains

    from £27.30

    gross  £32.49
    plus shipping costs
    View details
    4 Articles
  • 22208
    Links DIN ISO 606

    Links DIN ISO 606

    • Suitable for single roller chains DIN ISO 606

    from £0.40

    gross  £0.48
    plus shipping costs
    View details
    4 Articles
  • 22212
    Roller chains single stainless steel DIN ISO 606, curved link plate

    Roller chains single stainless steel DIN ISO 606, curved link plate

    • Positive and slip-free transmission
    • Low bearing loads
    • Very good corrosion protection

    from £110.12

    gross  £131.04
    plus shipping costs
    View details
    5 Articles
  • 22212
    Links stainless steel DIN ISO 606, Form E

    Links stainless steel DIN ISO 606, Form E

    • Suitable for single roller chains DIN ISO 606

    from £1.32

    gross  £1.57
    plus shipping costs
    View details
    5 Articles
  • 22212
    Links stainless steel DIN ISO 606, Form L

    Links stainless steel DIN ISO 606, Form L

    • Suitable for single roller chains DIN ISO 606

    from £2.73

    gross  £3.25
    plus shipping costs
    View details
    5 Articles
  • 22213
    Roller chain duplex, stainless steel DIN ISO 606, curved link plate

    Roller chain duplex, stainless steel DIN ISO 606, curved link plate

    from £184.45

    gross  £219.50
    plus shipping costs
    View details
    5 Articles
  • 22213
    Connecting links duplex, stainless steel DIN ISO 606, Form E

    Connecting links duplex, stainless steel DIN ISO 606, Form E

    from £2.30

    gross  £2.74
    plus shipping costs
    View details
    5 Articles
  • 22250
    Sprockets single 1“ x 17.02 mm DIN ISO 606, ready to install

    Sprockets single 1“ x 17.02 mm DIN ISO 606, ready to install

    • Suitable for roller chains acc. to DIN ISO 606
    • Teeth inductively hardened, HRC 50
    • With pre-boring and keyway acc. to DIN 6885

    from £18.20

    gross  £21.66
    plus shipping costs
    View details
    159 Articles
  • 22250
    Sprockets single 3/4" x 7/16" DIN ISO 606, ready to install

    Sprockets single 3/4" x 7/16" DIN ISO 606, ready to install

    • Suitable for roller chains acc. to DIN ISO 606
    • Teeth inductively hardened, HRC 50
    • With pre-boring and keyway acc. to DIN 6885

    from £10.19

    gross  £12.13
    plus shipping costs
    View details
    153 Articles
  • 22250
    Sprockets single 5/8" x 3/8" DIN ISO 606, ready to install Form A

    Sprockets single 5/8" x 3/8" DIN ISO 606, ready to install Form A

    • Suitable for roller chains acc. to DIN ISO 606
    • Teeth inductively hardened, HRC 50
    • With pre-boring and keyway acc. to DIN 6885

    from £7.68

    gross  £9.14
    plus shipping costs
    View details
    164 Articles
  • 22250
    Sprockets single 3/8" x 7/32" DIN ISO 606, ready to install Form A

    Sprockets single 3/8" x 7/32" DIN ISO 606, ready to install Form A

    • Suitable for roller chains acc. to DIN ISO 606
    • Teeth inductively hardened, HRC 50
    • With pre-boring and keyway acc. to DIN 6885

    from £5.69

    gross  £6.77
    plus shipping costs
    View details
    112 Articles
  • 22250
    Sprockets single 1/2" x 5/16" DIN ISO 606, ready to install Form A

    Sprockets single 1/2" x 5/16" DIN ISO 606, ready to install Form A

    from £7.67

    gross  £9.13
    plus shipping costs
    View details
    157 Articles
  • 22250
    Sprockets single 1/2" x 5/16" DIN ISO 606, ready to install Form B

    Sprockets single 1/2" x 5/16" DIN ISO 606, ready to install Form B

    • Suitable for roller chains acc. to DIN ISO 606
    • Teeth inductively hardened, HRC 50
    • With pre-boring and keyway acc. to DIN 6885

    from £7.67

    gross  £9.13
    plus shipping costs
    View details
    16 Articles
  • 22250
    Sprockets single 5/8" x 3/8" DIN ISO 606, ready to install Form B

    Sprockets single 5/8" x 3/8" DIN ISO 606, ready to install Form B

    • Suitable for roller chains acc. to DIN ISO 606
    • Teeth inductively hardened, HRC 50
    • With pre-boring and keyway acc. to DIN 6885

    from £7.68

    gross  £9.14
    plus shipping costs
    View details
    8 Articles
  • 22250
    Sprockets single 3/8" x 7/32" DIN ISO 606, ready to install Form B

    Sprockets single 3/8" x 7/32" DIN ISO 606, ready to install Form B

    • Suitable for roller chains acc. to DIN ISO 606
    • Teeth inductively hardened, HRC 50
    • With pre-boring and keyway acc. to DIN 6885

    from £4.45

    gross  £5.30
    plus shipping costs
    View details
    22 Articles
  • 22252
    Sprockets single 1/2“ x 5/16“ DIN ISO 606

    Sprockets single 1/2“ x 5/16“ DIN ISO 606

    • Suitable for roller chains acc. to DIN ISO 606
    • Pre-drilled
    • With hub on one side

    from £1.35

    gross  £1.61
    plus shipping costs
    View details
    36 Articles
  • 22252
    Sprockets single 3/8“ x 7/32“ DIN ISO 606

    Sprockets single 3/8“ x 7/32“ DIN ISO 606

    • Suitable for roller chains acc. to DIN ISO 606
    • Pre-drilled
    • With hub on one side

    from £1.21

    gross  £1.44
    plus shipping costs
    View details
    36 Articles
  • 22252
    Sprockets single 3/4” x 7/16” DIN ISO 606

    Sprockets single 3/4” x 7/16” DIN ISO 606

    • Suitable for roller chains acc. to DIN ISO 606
    • Pre-drilled
    • With hub on one side

    from £2.83

    gross  £3.37
    plus shipping costs
    View details
    36 Articles
  • 22252
    Sprockets single 5/8“ x 3/8“ DIN ISO 606

    Sprockets single 5/8“ x 3/8“ DIN ISO 606

    • Suitable for roller chains acc. to DIN ISO 606
    • Pre-drilled
    • With hub on one side

    from £1.78

    gross  £2.12
    plus shipping costs
    View details
    36 Articles
  • 22252
    Sprockets single 1“ x 17.02 mm DIN ISO 606

    Sprockets single 1“ x 17.02 mm DIN ISO 606

    • Suitable for roller chains acc. to DIN ISO 606
    • Pre-drilled
    • With hub on one side

    from £4.99

    gross  £5.94
    plus shipping costs
    View details
    36 Articles
  • 22253
    Sprockets duplex 8.0 mm x 3.0 mm DIN ISO 606

    Sprockets duplex 8.0 mm x 3.0 mm DIN ISO 606

    from £2.19

    gross  £2.61
    plus shipping costs
    View details
    26 Articles
  • 22253
    Sprockets duplex 3/8" x 7/32" DIN ISO 606

    Sprockets duplex 3/8" x 7/32" DIN ISO 606

    from £2.06

    gross  £2.45
    plus shipping costs
    View details
    41 Articles
  • 22253
    Sprockets duplex 1/2" x 5/16" DIN ISO 606

    Sprockets duplex 1/2" x 5/16" DIN ISO 606

    from £2.16

    gross  £2.57
    plus shipping costs
    View details
    42 Articles
  • 22253
    Sprockets duplex 5/8" x 3/8" DIN ISO 606

    Sprockets duplex 5/8" x 3/8" DIN ISO 606

    from £2.81

    gross  £3.34
    plus shipping costs
    View details
    42 Articles
  • 22253
    Sprockets duplex 3/4" x 7/16" DIN ISO 606

    Sprockets duplex 3/4" x 7/16" DIN ISO 606

    from £4.37

    gross  £5.20
    plus shipping costs
    View details
    42 Articles
  • 22253
    Sprockets duplex 1" x 17,02 mm DIN ISO 606

    Sprockets duplex 1" x 17,02 mm DIN ISO 606

    from £10.36

    gross  £12.33
    plus shipping costs
    View details
    42 Articles
  • 22253
    Sprockets duplex 1 1/4" x 3/4" DIN ISO 606

    Sprockets duplex 1 1/4" x 3/4" DIN ISO 606

    from £18.08

    gross  £21.52
    plus shipping costs
    View details
    36 Articles
  • 22253
    Sprockets duplex 1 1/2" x 1" DIN ISO 606

    Sprockets duplex 1 1/2" x 1" DIN ISO 606

    from £31.44

    gross  £37.41
    plus shipping costs
    View details
    36 Articles
  • 22254
    Sprockets triplex 3/8" x 7/32" DIN ISO 606

    Sprockets triplex 3/8" x 7/32" DIN ISO 606

    from £3.02

    gross  £3.59
    plus shipping costs
    View details
    39 Articles
  • 22254
    Sprockets triplex 1/2" x 5/16" DIN ISO 606

    Sprockets triplex 1/2" x 5/16" DIN ISO 606

    from £3.52

    gross  £4.19
    plus shipping costs
    View details
    39 Articles
  • 22254
    Sprockets triplex 5/8" x 3/8" DIN ISO 606

    Sprockets triplex 5/8" x 3/8" DIN ISO 606

    from £5.03

    gross  £5.99
    plus shipping costs
    View details
    39 Articles
  • 22254
    Sprockets triplex 3/4" x 7/16" DIN ISO 606

    Sprockets triplex 3/4" x 7/16" DIN ISO 606

    from £7.76

    gross  £9.23
    plus shipping costs
    View details
    39 Articles
  • 22254
    Sprockets triplex 1" x 17,02 mm DIN ISO 606

    Sprockets triplex 1" x 17,02 mm DIN ISO 606

    from £18.37

    gross  £21.86
    plus shipping costs
    View details
    36 Articles
  • 22255
    Sprockets single 3/4“ x 7/16“ stainless steel DIN ISO 606

    Sprockets single 3/4“ x 7/16“ stainless steel DIN ISO 606

    • Suitable for roller chains acc. to DIN ISO 606
    • Pre-drilled
    • With hub on one side

    from £29.58

    gross  £35.20
    plus shipping costs
    View details
    11 Articles
  • 22255
    Sprockets single 3/8“ x 7/32“ stainless steel DIN ISO 606

    Sprockets single 3/8“ x 7/32“ stainless steel DIN ISO 606

    • Suitable for roller chains acc. to DIN ISO 606
    • Pre-drilled
    • With hub on one side

    from £9.80

    gross  £11.66
    plus shipping costs
    View details
    12 Articles
  • 22255
    Sprockets single 1/2“ x 5/16“ stainless steel DIN ISO 606

    Sprockets single 1/2“ x 5/16“ stainless steel DIN ISO 606

    • Suitable for roller chains acc. to DIN ISO 606
    • Pre-drilled
    • With hub on one side

    from £16.05

    gross  £19.10
    plus shipping costs
    View details
    13 Articles
  • 22255
    Sprockets single 1“ x 17.02 mm stainless steel DIN ISO 606

    Sprockets single 1“ x 17.02 mm stainless steel DIN ISO 606

    • Suitable for roller chains acc. to DIN ISO 606
    • Pre-drilled
    • With hub on one side

    from £61.31

    gross  £72.96
    plus shipping costs
    View details
    9 Articles
  • 22255
    Sprockets single 5/8“ x 3/8“ stainless steel DIN ISO 606

    Sprockets single 5/8“ x 3/8“ stainless steel DIN ISO 606

    • Suitable for roller chains acc. to DIN ISO 606
    • Pre-drilled
    • With hub on one side

    from £20.07

    gross  £23.88
    plus shipping costs
    View details
    12 Articles
  • 22264
    Sprockets single 3/4" x 7/16" DIN ISO 606

    Sprockets single 3/4" x 7/16" DIN ISO 606

    • Suitable for roller chains acc. to DIN ISO 606
    • Pre-drilled

    from £1.87

    gross  £2.23
    plus shipping costs
    View details
    70 Articles
  • 22264
    Sprockets single 3/8“ x 7/32“ DIN ISO 606

    Sprockets single 3/8“ x 7/32“ DIN ISO 606

    • Suitable for roller chains acc. to DIN ISO 606
    • Pre-drilled

    from £0.60

    gross  £0.71
    plus shipping costs
    View details
    70 Articles
  • 22264
    Sprockets single 1" x 17.02 mm DIN ISO 606

    Sprockets single 1" x 17.02 mm DIN ISO 606

    • Suitable for roller chains acc. to DIN ISO 606
    • Pre-drilled

    from £3.37

    gross  £4.01
    plus shipping costs
    View details
    70 Articles
  • 22264
    Sprockets single 1/2“ x 5/16“ DIN ISO 606

    Sprockets single 1/2“ x 5/16“ DIN ISO 606

    • Suitable for roller chains acc. to DIN ISO 606
    • Pre-drilled

    from £1.05

    gross  £1.25
    plus shipping costs
    View details
    71 Articles
  • 22264
    Sprockets single 5/8" x 3/8" DIN ISO 606

    Sprockets single 5/8" x 3/8" DIN ISO 606

    • Suitable for roller chains acc. to DIN ISO 606
    • Pre-drilled

    from £1.14

    gross  £1.36
    plus shipping costs
    View details
    70 Articles
  • 22265
    Sprockets duplex 8.0 mm x 3.0 mm DIN ISO 606

    Sprockets duplex 8.0 mm x 3.0 mm DIN ISO 606

    from £3.23

    gross  £3.84
    plus shipping costs
    View details
    36 Articles
  • 22265
    Sprockets duplex 3/8" x 7/32" DIN ISO 606

    Sprockets duplex 3/8" x 7/32" DIN ISO 606

    from £3.85

    gross  £4.58
    plus shipping costs
    View details
    68 Articles
  • 22265
    Sprockets duplex 1/2" x 5/16" DIN ISO 606

    Sprockets duplex 1/2" x 5/16" DIN ISO 606

    from £1.84

    gross  £2.19
    plus shipping costs
    View details
    68 Articles
  • 22265
    Sprockets, duplex 5/8" x 3/8" DIN ISO 606

    Sprockets, duplex 5/8" x 3/8" DIN ISO 606

    from £2.83

    gross  £3.37
    plus shipping costs
    View details
    64 Articles
  • 22265
    Sprockets duplex 3/4" x 7/16" DIN ISO 606

    Sprockets duplex 3/4" x 7/16" DIN ISO 606

    from £6.91

    gross  £8.22
    plus shipping costs
    View details
    63 Articles
  • 22265
    Sprockets duplex 1 1/4" x 3/4" DIN ISO 606

    Sprockets duplex 1 1/4" x 3/4" DIN ISO 606

    from £17.66

    gross  £21.02
    plus shipping costs
    View details
    44 Articles
  • 22265
    Sprockets duplex 1 1/2" x 1" DIN ISO 606

    Sprockets duplex 1 1/2" x 1" DIN ISO 606

    from £31.48

    gross  £37.46
    plus shipping costs
    View details
    41 Articles
  • 22265
    Sprockets duplex 1" x 17,02 mm DIN ISO 606

    Sprockets duplex 1" x 17,02 mm DIN ISO 606

    from £9.60

    gross  £11.42
    plus shipping costs
    View details
    58 Articles
  • 22266
    Sprockets triplex 3/8" x 7/32" DIN ISO 606

    Sprockets triplex 3/8" x 7/32" DIN ISO 606

    from £2.79

    gross  £3.32
    plus shipping costs
    View details
    51 Articles
  • 22266
    Sprockets triplex 1/2" x 5/16" DIN ISO 606

    Sprockets triplex 1/2" x 5/16" DIN ISO 606

    from £2.83

    gross  £3.37
    plus shipping costs
    View details
    58 Articles
  • 22266
    Sprockets triplex 5/8" x 3/8" DIN ISO 606

    Sprockets triplex 5/8" x 3/8" DIN ISO 606

    from £3.80

    gross  £4.52
    plus shipping costs
    View details
    53 Articles
  • 22266
    Sprockets triplex 3/4" x 7/16" DIN ISO 606

    Sprockets triplex 3/4" x 7/16" DIN ISO 606

    from £5.88

    gross  £7.00
    plus shipping costs
    View details
    57 Articles
  • 22266
    Sprockets triplex 1" x 17,02 mm DIN ISO 606

    Sprockets triplex 1" x 17,02 mm DIN ISO 606

    from £16.66

    gross  £19.83
    plus shipping costs
    View details
    51 Articles
  • 22280
    Idler sprockets with ball bearing

    Idler sprockets with ball bearing

    • Suitable for roller chains acc. to DIN ISO 606
    • Ball bearing sealed on both sides
    • Maintenance-free

    from £6.68

    gross  £7.95
    plus shipping costs
    View details
    11 Articles
  • 22280
    Mounting screws for idler sprockets

    Mounting screws for idler sprockets

    • Suitable for idler sprockets

    from £4.99

    gross  £5.94
    plus shipping costs
    View details
    2 Articles
  • 22281
    Sprocket sets

    Sprocket sets

    from £13.35

    gross  £15.89
    plus shipping costs
    View details
    17 Articles
  • 22281-01
    Chain tensioner sets

    Chain tensioner sets

    from £10.88

    gross  £12.95
    plus shipping costs
    View details
    8 Articles
  • 22281-10
    Clamping elements

    Clamping elements

    from £15.74

    gross  £18.73
    plus shipping costs
    View details
    5 Articles
  • 22281-14
    Clamping elements stainless steel

    Clamping elements stainless steel

    from £30.38

    gross  £36.15
    plus shipping costs
    View details
    5 Articles
  • 22281-20
    Angle bracket for clamping elements

    Angle bracket for clamping elements

    from £8.26

    gross  £9.83
    plus shipping costs
    View details
    5 Articles