Fixture construction
Precise Laser Marking and Engraving of Cylindrical Components
This video showcases an innovative device designed for high-precision laser marking and engraving of cylindrical parts.
At the core of the system is a positioning rotary table equipped with a robust timing belt drive, ensuring smooth, controlled rotation for consistent and repeatable results. This makes it ideal for demanding applications such as scale markings, technical labeling, or customized engravings.
The combination of mechanical precision and advanced laser technology enables efficient, high-quality processing—even for complex geometries or high-volume production.
Efficient Fixture Construction with norelem Components for Maximum Precision
This video provides an insight into the efficient and practical fixture construction at EMBE Zerspanung. The company has developed a highly precise measuring fixture designed to reliably test cable insulation in electric vehicles.
Standardized norelem components are used in the construction, enabling not only simple design and quick implementation but also meeting the highest standards of accuracy and repeatability. Precision plays a critical role, especially in safety-relevant testing processes such as insulation inspection.
Thanks to the modular norelem components, the measuring fixture was efficiently realized and perfectly adapted to the specific requirements of the electric mobility sector.