Keyless Locking Coupling
with central nut
- Ideal for play-free connections
- Low mass and moment of inertia
- For shaft diameter from 5 to 35 mm
- For high torques
- Self-centring
£22.80
plus sales tax
Added to your shopping cart
Designation
Keyless Locking Coupling
Form
A
Version 1
with central nut
D1=Outside diameter
20
D=Internal diameter
8
F=Transmissible axial force kN
3,75
M=Transmissible torque NM
15
Ms=Tightening torque NM
20
P=Surface pressure on hub
65
L
22
L1
11
L2
3
SW
16
Description
Material
Steel.
Version
Bright.
Note
Keyless locking coupling with low mass and moment of inertia. Easy to connect and release – no jamming on the shaft. Perfect for zero backlash connections. Excellent concentricity and running. Suitable for keyed and keyless shafts.
- for shaft diameters from 5 to 35 mm
- for high torques
- minimum axial offset when mounting
- self-centring
- for shaft diameters from 5 to 35 mm
- for high torques
- minimum axial offset when mounting
- self-centring
Assembly
Shaft and hub must be free of oil, grease and dirt. Do not lubricate keyless locking coupling. Insert keyless locking coupling in the hub seat and slide onto shaft. Tighten nut by hand and use a torque wrench to tighten to the defined tightening torque.
Tolerances
Shaft diameter and hub hole
Form A ±0.04 mm.
Form B ±0.08 mm.
Surface quality Rz ≤ 16 µm.
Form A ±0.04 mm.
Form B ±0.08 mm.
Surface quality Rz ≤ 16 µm.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.