text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Keyless Locking Coupling
Form
A
Version 1
with central nut
D1=Outside diameter
16
D=Internal diameter
5
F=Transmissible axial force kN
4
M=Transmissible torque NM
10
Ms=Tightening torque NM
18
P=Surface pressure on hub
110
L
19
L1
9,5
L2
3
SW
13

Description

Material
Steel.
Version
Bright.
Note
Keyless locking coupling with low mass and moment of inertia. Easy to connect and release – no jamming on the shaft. Perfect for zero backlash connections. Excellent concentricity and running. Suitable for keyed and keyless shafts.

- for shaft diameters from 5 to 35 mm
- for high torques
- minimum axial offset when mounting
- self-centring
Assembly
Shaft and hub must be free of oil, grease and dirt. Do not lubricate keyless locking coupling. Insert keyless locking coupling in the hub seat and slide onto shaft. Tighten nut by hand and use a torque wrench to tighten to the defined tightening torque.
Tolerances
Shaft diameter and hub hole
Form A ±0.04 mm.
Form B ±0.08 mm.
Surface quality Rz ≤ 16 µm.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought