{"product":{"productId":"agid.18449","price":6.8,"name":"Block hinges with fastening nuts, Form A"},"currency":"GBP"}
- Connect two fixed components flexibly to each other
- Application sectors: machine construction, furniture construction, doors, hatches, hoods
- For overlying or inlying doors
Description
Material
Steel.
Stainless steel 1.4305.
Stainless steel A4 1.4401.
Version
Steel electro zinc-plated.
Stainless steel bright.
Stainless steel bright.
Note
Block hinges with fastening nuts for overlapping or inset doors.
Mounted with nuts (M6 or M8) from inside. The 3-part versions are not detachable.
The hinge can be used left or right. The opening angle is 180°. Supplied unassembled.
Fastening nuts and washers are supplied.
Mounted with nuts (M6 or M8) from inside. The 3-part versions are not detachable.
The hinge can be used left or right. The opening angle is 180°. Supplied unassembled.
Fastening nuts and washers are supplied.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.