text.skipToContent
text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
Company
News
Service
Download
Glossary
Newsletter
EN
Choose your language
English
Change country
My account
LOGIN
Wishlist
Remember product
Shopping cart
£0.00
Shopping cart
£0.00
Direct order
Add an item directly to the shopping cart
Homepage
Inch parts
06000 inch
Clamping and tension levers - inch
Clamping and tension levers - inch
Body material
plastic
stainless steel
steel
zinc
Thread type
external thread
internal thread
X=Thread
6-32
8-32
10-24
10-32
1/4-20
5/16-18
3/8-16
1/2-13
5/8-11
3/4-10
L=Thread length
10
15
20
25
30
35
40
45
50
55
60
70
80
90
A=Handle length
30
39
39,9
40
64
65
65,2
79
80
80,3
83
88
92
95
100
102
106
108
110
111
127
128,5
131
132
134
134,5
145
148
Component material
brass
plastic
stainless steel
steel
Body colour
black
black grey RAL 7021
colza yellow RAL 1021
electropolished
jet black RAL 9005
light grey RAL 7035
orange RAL 2004
petrol green Pantone 327
ruby red RAL3003
signal green RAL 6032
silver
silver metallic
traffic blue RAL 5017
traffic red RAL 3020
window grey RAL 7040
Filter
entries / page
24
of 58 entries
1
(current)
2
3
Telescopic slides
Find your perfect product
Added to your shopping cart
Filter
entries / page
24
of 58 entries
1
(current)
2
3
Other customers also bought
Filter
Body material
plastic
stainless steel
steel
zinc
Thread type
external thread
internal thread
X=Thread
6-32
8-32
10-24
10-32
1/4-20
5/16-18
3/8-16
1/2-13
5/8-11
3/4-10
L=Thread length
10
15
20
25
30
35
40
45
50
55
60
70
80
90
A=Handle length
30
39
39,9
40
64
65
65,2
79
80
80,3
83
88
92
95
100
102
106
108
110
111
127
128,5
131
132
134
134,5
145
148
Component material
brass
plastic
stainless steel
steel
Body colour
black
black grey RAL 7021
colza yellow RAL 1021
electropolished
jet black RAL 9005
light grey RAL 7035
orange RAL 2004
petrol green Pantone 327
ruby red RAL3003
signal green RAL 6032
silver
silver metallic
traffic blue RAL 5017
traffic red RAL 3020
window grey RAL 7040
Subscribe to the norelem newsletter now
Be the first to receive news about our products and notifications from our online shop!