text.skipToContent
text.skipToNavigation
Company
News
Service
Download
Glossary
Newsletter
EN
Choose your language
English
Change country
My account
LOGIN
Wishlist
Remember product
Shopping cart
£0.00
Shopping cart
£0.00
Direct order
Add an item directly to the shopping cart
Homepage
Inch parts
03000 inch
Indexing plungers - inch
Indexing plungers - inch
D=Pin diameter
3
4
5
6
6,35
7,93
8
9,53
10
12
16
Body material
stainless steel
steel
thermoplastic
D1=Thread
1/4-20
1/4-28
5/16-24
3/8-16
3/8-24
1/2-13
1/2-20
5/8-11
5/8-18
3/4-10
3/4-16
1-8
L=Length
24
29,5
31,5
32
33
34,5
37
38,5
40,5
41,5
41,7
42
43
43,5
46,5
47
50
51,7
52
52,8
54
54,7
55
56
57,8
59
61
62
65,1
66
68
72
73
74
77
78
79
80
83
84
87
96
102,9
104
106
Product type
short version
standard
with extended indexing pin
with five lobe grip
with threaded end
without collar
Version 1
with locking slot
without locking slot
Version 2
with five lobe grip
with threaded pin
Locknut
with locknut
without locknut
Filter
entries / page
16
of 16 entries
Aluminium profiles have
Discover our selection
Added to your shopping cart
Filter
entries / page
16
of 16 entries
Other customers also bought
Filter
D=Pin diameter
3
4
5
6
6,35
7,93
8
9,53
10
12
16
Body material
stainless steel
steel
thermoplastic
D1=Thread
1/4-20
1/4-28
5/16-24
3/8-16
3/8-24
1/2-13
1/2-20
5/8-11
5/8-18
3/4-10
3/4-16
1-8
L=Length
24
29,5
31,5
32
33
34,5
37
38,5
40,5
41,5
41,7
42
43
43,5
46,5
47
50
51,7
52
52,8
54
54,7
55
56
57,8
59
61
62
65,1
66
68
72
73
74
77
78
79
80
83
84
87
96
102,9
104
106
Product type
short version
standard
with extended indexing pin
with five lobe grip
with threaded end
without collar
Version 1
with locking slot
without locking slot
Version 2
with five lobe grip
with threaded pin
Locknut
with locknut
without locknut
Subscribe to the norelem newsletter now
Be the first to receive news about our products and notifications from our online shop!