text.skipToContent
text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
Company
News
Service
Download
Glossary
Newsletter
EN
Choose your language
English
Change country
My account
LOGIN
Wishlist
Remember product
Shopping cart
£0.00
Shopping cart
£0.00
Direct order
Add an item directly to the shopping cart
Homepage
Flexible standard component system
05000
Quarter-turn lock
Quarter-turn lock
Designation
1/4 twist lock
1
Cap
1
Clamping Plate
2
Compression Latch
2
Lock bottom part
1
Lock Key
2
Opening Handle
1
Quarter Turn Lock
28
Retaining washer
1
Rotary Latch
4
1/4 twist lock
1
Cap
1
Clamping Plate
2
Compression Latch
2
Lock bottom part
1
Lock Key
2
Opening Handle
1
Quarter Turn Lock
28
Retaining washer
1
Rotary Latch
4
Secure Quarter-Turn Lock
1
Tongue
2
Show more
Show less
Body material
polyamide
2
polypropylene
1
stainless steel
22
steel
7
zinc
15
Actuation
double flat
3
double lug 3 mm
9
double lug 5 mm
10
key
1
key single-key system
2
L-grip
3
lockable grip
4
lockable L-grip
2
lockable T-grip
3
slot
6
double flat
3
double lug 3 mm
9
double lug 5 mm
10
key
1
key single-key system
2
L-grip
3
lockable grip
4
lockable L-grip
2
lockable T-grip
3
slot
6
square
1
square 6 mm
2
square 7 mm
6
square 8 mm
9
T-Grip
3
triangle 6.5 mm
1
triangle 8 mm
4
wing grip
7
Show more
Show less
A=Tongue spacing
6
1
7,5
1
8
1
10
1
13,5
1
14
1
16
1
18
1
19,5
1
20
1
6
1
7,5
1
8
1
10
1
13,5
1
14
1
16
1
18
1
19,5
1
20
1
22
1
24
1
26
1
28
1
32
1
50
1
Show more
Show less
L=Tongue length
45
2
S=Max. wall thickness
1,5-8
1
5
1
7
1
8
12
14
1
18
1
20
1
26
1
30
1
40
1
1,5-8
1
5
1
7
1
8
12
14
1
18
1
20
1
26
1
30
1
40
1
50
1
Show more
Show less
Filter
entries / page
24
of 44 entries
1
(current)
2
Aluminium profiles
Discover our collection
Added to your shopping cart
Filter
entries / page
24
of 44 entries
1
(current)
2
Discover the norelem product range
Filter
Designation
1/4 twist lock
1
Cap
1
Clamping Plate
2
Compression Latch
2
Lock bottom part
1
Lock Key
2
Opening Handle
1
Quarter Turn Lock
28
Retaining washer
1
Rotary Latch
4
1/4 twist lock
1
Cap
1
Clamping Plate
2
Compression Latch
2
Lock bottom part
1
Lock Key
2
Opening Handle
1
Quarter Turn Lock
28
Retaining washer
1
Rotary Latch
4
Secure Quarter-Turn Lock
1
Tongue
2
Show more
Show less
Body material
polyamide
2
polypropylene
1
stainless steel
22
steel
7
zinc
15
Actuation
double flat
3
double lug 3 mm
9
double lug 5 mm
10
key
1
key single-key system
2
L-grip
3
lockable grip
4
lockable L-grip
2
lockable T-grip
3
slot
6
double flat
3
double lug 3 mm
9
double lug 5 mm
10
key
1
key single-key system
2
L-grip
3
lockable grip
4
lockable L-grip
2
lockable T-grip
3
slot
6
square
1
square 6 mm
2
square 7 mm
6
square 8 mm
9
T-Grip
3
triangle 6.5 mm
1
triangle 8 mm
4
wing grip
7
Show more
Show less
A=Tongue spacing
6
1
7,5
1
8
1
10
1
13,5
1
14
1
16
1
18
1
19,5
1
20
1
6
1
7,5
1
8
1
10
1
13,5
1
14
1
16
1
18
1
19,5
1
20
1
22
1
24
1
26
1
28
1
32
1
50
1
Show more
Show less
L=Tongue length
45
2
S=Max. wall thickness
1,5-8
1
5
1
7
1
8
12
14
1
18
1
20
1
26
1
30
1
40
1
1,5-8
1
5
1
7
1
8
12
14
1
18
1
20
1
26
1
30
1
40
1
50
1
Show more
Show less
Subscribe to the norelem newsletter now
Be the first to receive news about our products and notifications from our online shop!