text.skipToContent
text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
Company
News
Service
Download
Glossary
Newsletter
EN
Choose your language
English
Change country
My account
LOGIN
Wishlist
Remember product
Shopping cart
£0.00
Shopping cart
£0.00
Direct order
Add an item directly to the shopping cart
Homepage
Systems and components for machine and plant construction
28000
Oil level sight glasses
Oil level sight glasses
Body material
aluminium
2
thermoplastic
3
Fastening type
press-in
1
screw in
4
Version 2
with reflector
4
without reflector
2
D1=Diameter
20
1
26
1
32
1
38
1
40
1
G1
4
G1/2
4
G1/4
2
G1_1/2
1
G1_1/4
2
20
1
26
1
32
1
38
1
40
1
G1
4
G1/2
4
G1/4
2
G1_1/2
1
G1_1/4
2
G2
1
G3/4
4
G3/8
3
M14X1,5
1
M16X1,5
1
M18X1,5
2
M20X1,5
2
M22X1,5
2
M26X1,5
1
M27X1,5
1
M33X1,5
1
M40X1,5
1
Show more
Show less
Filter
entries / page
5
of 5 entries
Aluminium profiles
Discover our collection
Added to your shopping cart
Filter
entries / page
5
of 5 entries
Discover the norelem product range
Filter
Body material
aluminium
2
thermoplastic
3
Fastening type
press-in
1
screw in
4
Version 2
with reflector
4
without reflector
2
D1=Diameter
20
1
26
1
32
1
38
1
40
1
G1
4
G1/2
4
G1/4
2
G1_1/2
1
G1_1/4
2
20
1
26
1
32
1
38
1
40
1
G1
4
G1/2
4
G1/4
2
G1_1/2
1
G1_1/4
2
G2
1
G3/4
4
G3/8
3
M14X1,5
1
M16X1,5
1
M18X1,5
2
M20X1,5
2
M22X1,5
2
M26X1,5
1
M27X1,5
1
M33X1,5
1
M40X1,5
1
Show more
Show less
Subscribe to the norelem newsletter now
Be the first to receive news about our products and notifications from our online shop!