text.skipToContent
text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
Company
News
Service
Download
Glossary
Newsletter
EN
Choose your language
English
Change country
My account
LOGIN
Wishlist
Remember product
Shopping cart
£0.00
Shopping cart
£0.00
Direct order
Add an item directly to the shopping cart
Homepage
Systems and components for machine and plant construction
22000
Toothed belts, toothed belt pulleys
Toothed belts, toothed belt pulleys
Designation
Belt Tension Meter
1
Clamp Plate For Toothed Belt
1
Idler Pulley
1
Line Laser
1
Splined Shaft
2
Toothed Belt
7
Toothed Pulley
7
Body material
aluminium
7
grey cast iron
3
polyamide
4
polyurethane
4
steel
3
P=Profile
AT5
5
AT10
5
HTD3M
2
HTD5M
3
HTD8M
3
T5
5
T10
5
BW=Belt width
9
2
10
7
15
5
16
7
20
3
25
9
30
3
32
7
50
3
N=No. of teeth
10
3
11
1
12
6
13
2
14
6
15
6
16
6
17
2
18
7
19
4
10
3
11
1
12
6
13
2
14
6
15
6
16
6
17
2
18
7
19
4
20
7
21
4
22
8
23
2
24
8
25
4
26
9
27
4
28
8
29
1
30
8
32
8
33
1
34
5
35
1
36
10
37
2
38
6
40
10
41
1
42
4
43
1
44
11
45
3
46
2
47
1
48
9
49
1
50
4
51
2
52
3
53
2
54
1
55
2
56
6
58
1
59
1
60
11
61
2
63
1
64
4
65
1
66
3
67
1
68
2
69
1
70
6
71
2
72
9
73
2
75
5
77
1
78
2
80
9
81
1
82
2
84
4
85
3
86
1
88
1
89
3
90
7
91
2
92
3
95
2
96
2
97
1
98
3
100
6
101
2
102
1
104
1
105
2
106
1
107
1
108
2
109
2
110
4
111
1
112
5
113
2
114
1
115
3
119
1
120
4
121
3
122
2
123
1
124
2
125
2
126
2
127
1
128
2
130
3
132
2
133
1
135
1
138
1
139
1
140
5
142
2
144
4
145
2
146
1
148
1
149
1
150
3
151
1
156
2
158
1
160
4
161
1
163
2
165
1
167
2
168
4
170
3
171
1
172
1
175
2
178
3
179
1
180
4
185
1
188
2
190
3
192
2
195
1
196
1
198
1
200
3
202
1
204
1
210
2
211
1
215
1
220
2
223
1
225
4
237
1
240
1
243
1
250
1
254
1
274
1
276
1
281
2
284
1
288
1
294
1
300
3
315
1
319
1
325
1
334
1
338
1
347
1
350
1
356
1
357
1
360
1
375
1
376
1
400
1
410
1
415
1
426
1
476
1
500
1
523
1
Show more
Show less
Filter
entries / page
20
of 20 entries
Toogle clamps
easy and quick fixation of workpieces
Added to your shopping cart
Filter
entries / page
20
of 20 entries
Discover the norelem product range
Filter
Designation
Belt Tension Meter
1
Clamp Plate For Toothed Belt
1
Idler Pulley
1
Line Laser
1
Splined Shaft
2
Toothed Belt
7
Toothed Pulley
7
Body material
aluminium
7
grey cast iron
3
polyamide
4
polyurethane
4
steel
3
P=Profile
AT5
5
AT10
5
HTD3M
2
HTD5M
3
HTD8M
3
T5
5
T10
5
BW=Belt width
9
2
10
7
15
5
16
7
20
3
25
9
30
3
32
7
50
3
N=No. of teeth
10
3
11
1
12
6
13
2
14
6
15
6
16
6
17
2
18
7
19
4
10
3
11
1
12
6
13
2
14
6
15
6
16
6
17
2
18
7
19
4
20
7
21
4
22
8
23
2
24
8
25
4
26
9
27
4
28
8
29
1
30
8
32
8
33
1
34
5
35
1
36
10
37
2
38
6
40
10
41
1
42
4
43
1
44
11
45
3
46
2
47
1
48
9
49
1
50
4
51
2
52
3
53
2
54
1
55
2
56
6
58
1
59
1
60
11
61
2
63
1
64
4
65
1
66
3
67
1
68
2
69
1
70
6
71
2
72
9
73
2
75
5
77
1
78
2
80
9
81
1
82
2
84
4
85
3
86
1
88
1
89
3
90
7
91
2
92
3
95
2
96
2
97
1
98
3
100
6
101
2
102
1
104
1
105
2
106
1
107
1
108
2
109
2
110
4
111
1
112
5
113
2
114
1
115
3
119
1
120
4
121
3
122
2
123
1
124
2
125
2
126
2
127
1
128
2
130
3
132
2
133
1
135
1
138
1
139
1
140
5
142
2
144
4
145
2
146
1
148
1
149
1
150
3
151
1
156
2
158
1
160
4
161
1
163
2
165
1
167
2
168
4
170
3
171
1
172
1
175
2
178
3
179
1
180
4
185
1
188
2
190
3
192
2
195
1
196
1
198
1
200
3
202
1
204
1
210
2
211
1
215
1
220
2
223
1
225
4
237
1
240
1
243
1
250
1
254
1
274
1
276
1
281
2
284
1
288
1
294
1
300
3
315
1
319
1
325
1
334
1
338
1
347
1
350
1
356
1
357
1
360
1
375
1
376
1
400
1
410
1
415
1
426
1
476
1
500
1
523
1
Show more
Show less
Subscribe to the norelem newsletter now
Be the first to receive news about our products and notifications from our online shop!