text.skipToContent
text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
Company
News
Service
Download
Glossary
Newsletter
EN
Choose your language
English
Change country
My account
LOGIN
Wishlist
Remember product
Shopping cart
£0.00
Shopping cart
£0.00
Direct order
Add an item directly to the shopping cart
Homepage
Flexible standard component system
07000
Slinging point
Slinging point
Body material
high carbon steel
7
stainless steel
8
steel
12
F5=Load capacity kg
96,9
2
173,4
2
244,8
2
300
2
320
2
400
1
500
2
510
2
630
1
750
1
96,9
2
173,4
2
244,8
2
300
2
320
2
400
1
500
2
510
2
630
1
750
1
846,6
2
1000
1
1120
2
1250
1
1295,4
2
1500
2
2000
3
2300
1
2500
1
3150
2
3200
2
4500
1
5000
1
5300
2
8000
2
Show more
Show less
Version 1
1437
2
curved
1
fixed
4
for ball lifting pin
2
long
1
revolving
2
standard
1
straight
1
swivelling
1
swivels and rotates
1
1437
2
curved
1
fixed
4
for ball lifting pin
2
long
1
revolving
2
standard
1
straight
1
swivelling
1
swivels and rotates
1
with envirolox™ coating
1
Show more
Show less
DIN Standard
DIN 580
1
DIN 582
1
similar to DIN 580
1
similar to DIN 582
1
Filter
entries / page
24
of 24 entries
Aluminium profiles
Discover our collection
Added to your shopping cart
Filter
entries / page
24
of 24 entries
Discover the norelem product range
Filter
Body material
high carbon steel
7
stainless steel
8
steel
12
F5=Load capacity kg
96,9
2
173,4
2
244,8
2
300
2
320
2
400
1
500
2
510
2
630
1
750
1
96,9
2
173,4
2
244,8
2
300
2
320
2
400
1
500
2
510
2
630
1
750
1
846,6
2
1000
1
1120
2
1250
1
1295,4
2
1500
2
2000
3
2300
1
2500
1
3150
2
3200
2
4500
1
5000
1
5300
2
8000
2
Show more
Show less
Version 1
1437
2
curved
1
fixed
4
for ball lifting pin
2
long
1
revolving
2
standard
1
straight
1
swivelling
1
swivels and rotates
1
1437
2
curved
1
fixed
4
for ball lifting pin
2
long
1
revolving
2
standard
1
straight
1
swivelling
1
swivels and rotates
1
with envirolox™ coating
1
Show more
Show less
DIN Standard
DIN 580
1
DIN 582
1
similar to DIN 580
1
similar to DIN 582
1
Subscribe to the norelem newsletter now
Be the first to receive news about our products and notifications from our online shop!