text.skipToContent
text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
Company
News
Service
Download
Glossary
Newsletter
EN
Choose your language
English
Change country
My account
LOGIN
Wishlist
Remember product
Shopping cart
£0.00
Shopping cart
£0.00
Direct order
Add an item directly to the shopping cart
Homepage
Flexible standard component system
07000
Grub screws
Grub screws
Designation
Grub Screw
Swivel Foot
Thrust pad
Thrust Spindle
Body material
high carbon steel
polyamide
POM
stainless steel
steel
thermoplastic
D1=Thread
M03
M04
M05
M06
M08
M10
M12
M14
M16
M20
L=Thread length
5
6
8
10
12
14
16
20
24
24,5
25
27,5
27,6
29
29,5
30
32,5
32,6
34
34,5
35
37,5
37,6
40
41
42,5
42,6
44
44,5
45
46
48
50
50,2
51
52,5
52,6
53
55
55,2
56
58
60
60,2
66
68
70
70,2
71
76
5
6
8
10
12
14
16
20
24
24,5
25
27,5
27,6
29
29,5
30
32,5
32,6
34
34,5
35
37,5
37,6
40
41
42,5
42,6
44
44,5
45
46
48
50
50,2
51
52,5
52,6
53
55
55,2
56
58
60
60,2
66
68
70
70,2
71
76
80
86
88
90
100
111
113
136
DIN Standard
551
DIN 6311
similar to DIN 6332
Filter
entries / page
11
of 11 entries
Positioning systems
Discover our wide range
Added to your shopping cart
Filter
entries / page
11
of 11 entries
Other customers also bought
Filter
Designation
Grub Screw
Swivel Foot
Thrust pad
Thrust Spindle
Body material
high carbon steel
polyamide
POM
stainless steel
steel
thermoplastic
D1=Thread
M03
M04
M05
M06
M08
M10
M12
M14
M16
M20
L=Thread length
5
6
8
10
12
14
16
20
24
24,5
25
27,5
27,6
29
29,5
30
32,5
32,6
34
34,5
35
37,5
37,6
40
41
42,5
42,6
44
44,5
45
46
48
50
50,2
51
52,5
52,6
53
55
55,2
56
58
60
60,2
66
68
70
70,2
71
76
5
6
8
10
12
14
16
20
24
24,5
25
27,5
27,6
29
29,5
30
32,5
32,6
34
34,5
35
37,5
37,6
40
41
42,5
42,6
44
44,5
45
46
48
50
50,2
51
52,5
52,6
53
55
55,2
56
58
60
60,2
66
68
70
70,2
71
76
80
86
88
90
100
111
113
136
DIN Standard
551
DIN 6311
similar to DIN 6332
Subscribe to the norelem newsletter now
Be the first to receive news about our products and notifications from our online shop!