text.skipToContent
text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
Company
News
Service
Download
Glossary
Newsletter
EN
Choose your language
English
Change country
My account
LOGIN
Wishlist
Remember product
Shopping cart
£0.00
Shopping cart
£0.00
Direct order
Add an item directly to the shopping cart
Homepage
Flexible standard component system
07000
Locking rings, shaft collars
Locking rings, shaft collars
Designation
Engagement Element
1
Locking Ring
10
Shaft Collar
2
Body material
aluminium
4
plastic
1
stainless steel
10
stainless steel A4
3
steel
10
Body surface finish
black oxidised
7
bright
9
galvanized, blue-passivated
1
D1=Internal diameter
3
2
4
5
5
6
6
6
7
2
8
8
9
1
9,0
2
10
10
11
2
3
2
4
5
5
6
6
6
7
2
8
8
9
1
9,0
2
10
10
11
2
12
10
14
2
15
6
16
10
18
7
20
11
22
5
24
2
25
11
26
2
28
6
30
10
32
2
35
2
36
2
38
2
40
10
42
2
45
2
48
2
50
10
52
2
55
2
56
2
58
2
60
2
63
2
65
2
68
2
70
2
72
2
75
2
80
2
85
2
90
2
100
2
Show more
Show less
D2=Outside diameter
7
2
8
2
10
2
12
2
16
6
17
1
18
9
20
2
22
2
24
8
7
2
8
2
10
2
12
2
16
6
17
1
18
9
20
2
22
2
24
8
25
3
28
10
32
2
34
9
36
4
40
11
42
4
45
11
48
4
50
3
54
8
56
2
60
8
63
2
70
2
78
8
80
2
90
2
100
2
110
2
125
2
140
2
Show more
Show less
Filter
entries / page
13
of 13 entries
Positioning systems
Discover our wide range
Added to your shopping cart
Filter
entries / page
13
of 13 entries
Discover the norelem product range
Filter
Designation
Engagement Element
1
Locking Ring
10
Shaft Collar
2
Body material
aluminium
4
plastic
1
stainless steel
10
stainless steel A4
3
steel
10
Body surface finish
black oxidised
7
bright
9
galvanized, blue-passivated
1
D1=Internal diameter
3
2
4
5
5
6
6
6
7
2
8
8
9
1
9,0
2
10
10
11
2
3
2
4
5
5
6
6
6
7
2
8
8
9
1
9,0
2
10
10
11
2
12
10
14
2
15
6
16
10
18
7
20
11
22
5
24
2
25
11
26
2
28
6
30
10
32
2
35
2
36
2
38
2
40
10
42
2
45
2
48
2
50
10
52
2
55
2
56
2
58
2
60
2
63
2
65
2
68
2
70
2
72
2
75
2
80
2
85
2
90
2
100
2
Show more
Show less
D2=Outside diameter
7
2
8
2
10
2
12
2
16
6
17
1
18
9
20
2
22
2
24
8
7
2
8
2
10
2
12
2
16
6
17
1
18
9
20
2
22
2
24
8
25
3
28
10
32
2
34
9
36
4
40
11
42
4
45
11
48
4
50
3
54
8
56
2
60
8
63
2
70
2
78
8
80
2
90
2
100
2
110
2
125
2
140
2
Show more
Show less
Subscribe to the norelem newsletter now
Be the first to receive news about our products and notifications from our online shop!