text.skipToContent
text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
Company
News
Service
Download
Glossary
Newsletter
EN
Choose your language
English
Change country
My account
LOGIN
Wishlist
Remember product
Shopping cart
£0.00
Shopping cart
£0.00
Direct order
Add an item directly to the shopping cart
Homepage
Flexible standard component system
06000
Pull handles, arched pull handles
Pull handles, arched pull handles
Body material
aluminium
duroplast
grey cast iron
polyamide
polyphtalamide
polypropylene
stainless steel
steel
thermoplastic
Pull handle cross section
domed
ergonomic
oval
rectangular
round
u-form
Assembly
from the operating side
from the rear
possible from both sides
A=Hole spacing
17
20
32
42
55
64
76
86
88
90
90-95
93,5
93,7
94
96
98
100
102
112
112-117
114
115
117
119
120
125
128
132
136
140
148,5
150
160
177-182
179
180
192
198
200
235
250
300
350
400
500
600
D=Fastening hole
5,5
6,5
6,6
6,8
8,5
8,8
9
M03
M04
M05
M05X10
M05X16
M05X22
M05X45
M06
M06X12
M06X25
M06X55
M08
M08X25
M08X30
M08X35
M10
M10X1
M10X40
M12
L=Length
37
40
44,5
47
50
60
63
65
67,5
69
70
72
74
75
75,5
76,5
81
84
86
93
96
98
100,5
102
103
104
105
106
108
108,5
109
110
110,5
112
113
114
114,5
115
117
118
119,5
120
120,5
122
122,5
125
128
129
130
132
37
40
44,5
47
50
60
63
65
67,5
69
70
72
74
75
75,5
76,5
81
84
86
93
96
98
100,5
102
103
104
105
106
108
108,5
109
110
110,5
112
113
114
114,5
115
117
118
119,5
120
120,5
122
122,5
125
128
129
130
132
132,5
133
134
134,7
135
136
137
138
140
140,5
141
144
145
146
147
148
148,5
150
151
152
154
155
156
158
160
163
165
168
170
170,3
172
173
176
177
178
188
190
192
194
195
196
197
198
200
200,5
208
209
210
212
213
215
216
218
220
232
236
243
245
247
249
250
251
255
255,5
258
260
262
265
266
270
274
300
310
312
316
320
324
360
362
366
367
370
390
416
424
518
524
624
F=Load capacity (N)
300
320
500
800
870
950
1000
1200
1500
Filter
entries / page
24
of 59 entries
1
(current)
2
3
Aluminium profiles
Discover our collection
Added to your shopping cart
Filter
entries / page
24
of 59 entries
1
(current)
2
3
Other customers also bought
Filter
Body material
aluminium
duroplast
grey cast iron
polyamide
polyphtalamide
polypropylene
stainless steel
steel
thermoplastic
Pull handle cross section
domed
ergonomic
oval
rectangular
round
u-form
Assembly
from the operating side
from the rear
possible from both sides
A=Hole spacing
17
20
32
42
55
64
76
86
88
90
90-95
93,5
93,7
94
96
98
100
102
112
112-117
114
115
117
119
120
125
128
132
136
140
148,5
150
160
177-182
179
180
192
198
200
235
250
300
350
400
500
600
D=Fastening hole
5,5
6,5
6,6
6,8
8,5
8,8
9
M03
M04
M05
M05X10
M05X16
M05X22
M05X45
M06
M06X12
M06X25
M06X55
M08
M08X25
M08X30
M08X35
M10
M10X1
M10X40
M12
L=Length
37
40
44,5
47
50
60
63
65
67,5
69
70
72
74
75
75,5
76,5
81
84
86
93
96
98
100,5
102
103
104
105
106
108
108,5
109
110
110,5
112
113
114
114,5
115
117
118
119,5
120
120,5
122
122,5
125
128
129
130
132
37
40
44,5
47
50
60
63
65
67,5
69
70
72
74
75
75,5
76,5
81
84
86
93
96
98
100,5
102
103
104
105
106
108
108,5
109
110
110,5
112
113
114
114,5
115
117
118
119,5
120
120,5
122
122,5
125
128
129
130
132
132,5
133
134
134,7
135
136
137
138
140
140,5
141
144
145
146
147
148
148,5
150
151
152
154
155
156
158
160
163
165
168
170
170,3
172
173
176
177
178
188
190
192
194
195
196
197
198
200
200,5
208
209
210
212
213
215
216
218
220
232
236
243
245
247
249
250
251
255
255,5
258
260
262
265
266
270
274
300
310
312
316
320
324
360
362
366
367
370
390
416
424
518
524
624
F=Load capacity (N)
300
320
500
800
870
950
1000
1200
1500
Subscribe to the norelem newsletter now
Be the first to receive news about our products and notifications from our online shop!