text.skipToContent
text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
Company
News
Service
Download
Glossary
Newsletter
EN
Choose your language
English
Change country
My account
LOGIN
Wishlist
Remember product
Shopping cart
£0.00
Shopping cart
£0.00
Direct order
Add an item directly to the shopping cart
Homepage
Flexible standard component system
06000
Machine handles, taper grips
Machine handles, taper grips
Designation
Ball Grip
Clamping Hub
Cylinder Grip
Grip
Grip Rod
Machine Handle
Safety Cylinder Grip
Screw-In Grip
Taper Grip
Version 1
automatic return
fixed
fold-down
revolving
torque
Body material
aluminium
duroplast
high carbon steel
stainless steel
steel
thermoplastic
D1=Outside diameter
12
13
14
15
16
17
18
20
21
23
24
25
26
27
28
29
32
36
40
41
50
D=Thread
M04
M05
M06
M08
M10
M12
M16
L1=Handle length
38
40
40,5
45
47,5
49
49,1
50
51
52
53
54,5
54,7
55
56
57
58,5
59,5
60
61
61,4
62
64
65
65,5
66
67
68
69
70
71
72
75
77
80
81
82
82,2
82,5
83
85
86
88
90
90,5
92
95
97
100
105,5
38
40
40,5
45
47,5
49
49,1
50
51
52
53
54,5
54,7
55
56
57
58,5
59,5
60
61
61,4
62
64
65
65,5
66
67
68
69
70
71
72
75
77
80
81
82
82,2
82,5
83
85
86
88
90
90,5
92
95
97
100
105,5
107
112
117
Filter
entries / page
24
of 31 entries
1
(current)
2
Added to your shopping cart
Filter
entries / page
24
of 31 entries
1
(current)
2
Other customers also bought
Filter
Designation
Ball Grip
Clamping Hub
Cylinder Grip
Grip
Grip Rod
Machine Handle
Safety Cylinder Grip
Screw-In Grip
Taper Grip
Version 1
automatic return
fixed
fold-down
revolving
torque
Body material
aluminium
duroplast
high carbon steel
stainless steel
steel
thermoplastic
D1=Outside diameter
12
13
14
15
16
17
18
20
21
23
24
25
26
27
28
29
32
36
40
41
50
D=Thread
M04
M05
M06
M08
M10
M12
M16
L1=Handle length
38
40
40,5
45
47,5
49
49,1
50
51
52
53
54,5
54,7
55
56
57
58,5
59,5
60
61
61,4
62
64
65
65,5
66
67
68
69
70
71
72
75
77
80
81
82
82,2
82,5
83
85
86
88
90
90,5
92
95
97
100
105,5
38
40
40,5
45
47,5
49
49,1
50
51
52
53
54,5
54,7
55
56
57
58,5
59,5
60
61
61,4
62
64
65
65,5
66
67
68
69
70
71
72
75
77
80
81
82
82,2
82,5
83
85
86
88
90
90,5
92
95
97
100
105,5
107
112
117
Subscribe to the norelem newsletter now
Be the first to receive news about our products and notifications from our online shop!