text.skipToContent
text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
Company
News
Service
Download
Glossary
Newsletter
EN
Choose your language
English
Change country
My account
LOGIN
Wishlist
Remember product
Shopping cart
£0.00
Shopping cart
£0.00
Direct order
Add an item directly to the shopping cart
Homepage
Flexible standard component system
06000
Knobs, ball knobs, spherical knobs
Knobs, ball knobs, spherical knobs
Designation
Ball Knob
3
Flat Knob
1
Mushroom Knob
9
Oval Knob
1
Spherical Knob
2
Tapered Knob
1
Body material
aluminium
2
duroplast
7
stainless steel
2
steel
2
thermoplastic
7
Thread type
clamping sleeve
1
conical hole
2
external thread
5
internal thread
10
reamed hole
1
D=Thread
M02
1
M03
1
M04
8
M05
15
M06
15
M08
15
M10
9
M12
8
M16
1
D=Bore
4
1
5
2
6
3
8
3
10
3
12
3
16
1
20
1
D1=Outside diameter
14
2
16
4
18
3
20
4
21
9
22
1
23
1
25
14
26
1
27
1
14
2
16
4
18
3
20
4
21
9
22
1
23
1
25
14
26
1
27
1
30
2
32
6
33
7
35
2
36
2
40
6
45
1
50
4
Show more
Show less
H=Height
14
1
15
3
18
5
21
5
22,5
2
23
1
25
5
28
1
29
4
33
6
14
1
15
3
18
5
21
5
22,5
2
23
1
25
5
28
1
29
4
33
6
37
3
37,5
1
40
1
41
2
42
1
43
1
46
1
48
1
51
2
Show more
Show less
L=Thread length
10
6
12
1
14
1
15
5
16
1
18
1
20
2
25
1
30
1
40
1
Filter
entries / page
17
of 17 entries
Toogle clamps
easy and quick fixation of workpieces
Added to your shopping cart
Filter
entries / page
17
of 17 entries
Discover the norelem product range
Filter
Designation
Ball Knob
3
Flat Knob
1
Mushroom Knob
9
Oval Knob
1
Spherical Knob
2
Tapered Knob
1
Body material
aluminium
2
duroplast
7
stainless steel
2
steel
2
thermoplastic
7
Thread type
clamping sleeve
1
conical hole
2
external thread
5
internal thread
10
reamed hole
1
D=Thread
M02
1
M03
1
M04
8
M05
15
M06
15
M08
15
M10
9
M12
8
M16
1
D=Bore
4
1
5
2
6
3
8
3
10
3
12
3
16
1
20
1
D1=Outside diameter
14
2
16
4
18
3
20
4
21
9
22
1
23
1
25
14
26
1
27
1
14
2
16
4
18
3
20
4
21
9
22
1
23
1
25
14
26
1
27
1
30
2
32
6
33
7
35
2
36
2
40
6
45
1
50
4
Show more
Show less
H=Height
14
1
15
3
18
5
21
5
22,5
2
23
1
25
5
28
1
29
4
33
6
14
1
15
3
18
5
21
5
22,5
2
23
1
25
5
28
1
29
4
33
6
37
3
37,5
1
40
1
41
2
42
1
43
1
46
1
48
1
51
2
Show more
Show less
L=Thread length
10
6
12
1
14
1
15
5
16
1
18
1
20
2
25
1
30
1
40
1
Subscribe to the norelem newsletter now
Be the first to receive news about our products and notifications from our online shop!