text.skipToContent
text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
Company
News
Service
Download
Glossary
Newsletter
EN
Choose your language
English
Change country
My account
LOGIN
Wishlist
Remember product
Shopping cart
£0.00
Shopping cart
£0.00
Direct order
Add an item directly to the shopping cart
Homepage
Flexible standard component system
04000
Side clamps
Side clamps
Designation
Carrier Plate
1
Catch Plate
4
Flat Clamp
6
Hold-Down Clamp
1
Low-Profile Clamp
2
Robust Jaw
2
Side Clamp
17
Side Stop
1
Stop
1
T-Slot Clamp
1
Carrier Plate
1
Catch Plate
4
Flat Clamp
6
Hold-Down Clamp
1
Low-Profile Clamp
2
Robust Jaw
2
Side Clamp
17
Side Stop
1
Stop
1
T-Slot Clamp
1
Toe Clamp
6
Show more
Show less
Body material
aluminium
1
ductile iron
2
high carbon steel
20
malleable iron
1
stainless steel
2
steel
16
B=Width
15
1
18
2
19
1
22
4
24
1
25
16
28
2
30
1
32
6
35
12
15
1
18
2
19
1
22
4
24
1
25
16
28
2
30
1
32
6
35
12
38
1
39
2
40
15
44
1
45
2
46
1
47,5
1
48
3
50
2
55
1
56
1
58
1
60
1
62
1
65
2
67
1
68
2
70
2
75
1
78
1
90
1
100
1
Show more
Show less
Filter
entries / page
24
of 42 entries
1
(current)
2
Indexing plungers
Browse our indexing plungers
Added to your shopping cart
Filter
entries / page
24
of 42 entries
1
(current)
2
Discover the norelem product range
Filter
Designation
Carrier Plate
1
Catch Plate
4
Flat Clamp
6
Hold-Down Clamp
1
Low-Profile Clamp
2
Robust Jaw
2
Side Clamp
17
Side Stop
1
Stop
1
T-Slot Clamp
1
Carrier Plate
1
Catch Plate
4
Flat Clamp
6
Hold-Down Clamp
1
Low-Profile Clamp
2
Robust Jaw
2
Side Clamp
17
Side Stop
1
Stop
1
T-Slot Clamp
1
Toe Clamp
6
Show more
Show less
Body material
aluminium
1
ductile iron
2
high carbon steel
20
malleable iron
1
stainless steel
2
steel
16
B=Width
15
1
18
2
19
1
22
4
24
1
25
16
28
2
30
1
32
6
35
12
15
1
18
2
19
1
22
4
24
1
25
16
28
2
30
1
32
6
35
12
38
1
39
2
40
15
44
1
45
2
46
1
47,5
1
48
3
50
2
55
1
56
1
58
1
60
1
62
1
65
2
67
1
68
2
70
2
75
1
78
1
90
1
100
1
Show more
Show less
Subscribe to the norelem newsletter now
Be the first to receive news about our products and notifications from our online shop!