text.skipToContent
text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
Company
News
Service
Download
Glossary
Newsletter
EN
Choose your language
English
Change country
My account
LOGIN
Wishlist
Remember product
Shopping cart
£0.00
Shopping cart
£0.00
Direct order
Add an item directly to the shopping cart
Homepage
Systems and components for machine and plant construction
29000
Tubular connection system
Tubular connection system
Designation
Linear Actuator
2
Tube Clamp
56
Body material
aluminium
28
stainless steel
9
steel
1
thermoplastic
21
Version 1
2-way
1
2-way hinge
4
3-way flat
7
4-way flat
11
for round tubes
2
joint block
6
straight
4
with ball bearing
2
with flange
8
with foot
11
2-way
1
2-way hinge
4
3-way flat
7
4-way flat
11
for round tubes
2
joint block
6
straight
4
with ball bearing
2
with flange
8
with foot
11
with plain bearing
1
with swivel foot
2
Show more
Show less
Version 2
2-way hinge
2
for linear actuator
7
for round and square tubes
2
for round tubes
35
for square tubes
8
A=Internal diameter
12,1
14
14,1
14
15,1
4
16,1
14
18
13
18,1
20
20
4
20,1
11
20,2
1
25,1
10
12,1
14
14,1
14
15,1
4
16,1
14
18
13
18,1
20
20
4
20,1
11
20,2
1
25,1
10
25,2
1
30
13
30,1
19
30,2
2
40
2
40,15
3
40,17
7
40,2
7
50
1
50,2
1
50,22
5
Show more
Show less
B=Internal diameter
5,5
4
12,1
6
14,1
6
15,1
2
16,1
6
18
4
18,1
6
20,1
6
25,1
4
30
5
5,5
4
12,1
6
14,1
6
15,1
2
16,1
6
18
4
18,1
6
20,1
6
25,1
4
30
5
30,1
8
30,2
1
40,15
3
40,17
3
40,2
3
50,2
1
50,22
2
Show more
Show less
Filter
entries / page
24
of 58 entries
1
(current)
2
3
Indexing plungers
Browse our indexing plungers
Added to your shopping cart
Filter
entries / page
24
of 58 entries
1
(current)
2
3
Discover the norelem product range
Filter
Designation
Linear Actuator
2
Tube Clamp
56
Body material
aluminium
28
stainless steel
9
steel
1
thermoplastic
21
Version 1
2-way
1
2-way hinge
4
3-way flat
7
4-way flat
11
for round tubes
2
joint block
6
straight
4
with ball bearing
2
with flange
8
with foot
11
2-way
1
2-way hinge
4
3-way flat
7
4-way flat
11
for round tubes
2
joint block
6
straight
4
with ball bearing
2
with flange
8
with foot
11
with plain bearing
1
with swivel foot
2
Show more
Show less
Version 2
2-way hinge
2
for linear actuator
7
for round and square tubes
2
for round tubes
35
for square tubes
8
A=Internal diameter
12,1
14
14,1
14
15,1
4
16,1
14
18
13
18,1
20
20
4
20,1
11
20,2
1
25,1
10
12,1
14
14,1
14
15,1
4
16,1
14
18
13
18,1
20
20
4
20,1
11
20,2
1
25,1
10
25,2
1
30
13
30,1
19
30,2
2
40
2
40,15
3
40,17
7
40,2
7
50
1
50,2
1
50,22
5
Show more
Show less
B=Internal diameter
5,5
4
12,1
6
14,1
6
15,1
2
16,1
6
18
4
18,1
6
20,1
6
25,1
4
30
5
5,5
4
12,1
6
14,1
6
15,1
2
16,1
6
18
4
18,1
6
20,1
6
25,1
4
30
5
30,1
8
30,2
1
40,15
3
40,17
3
40,2
3
50,2
1
50,22
2
Show more
Show less
Subscribe to the norelem newsletter now
Be the first to receive news about our products and notifications from our online shop!