text.skipToContent
text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
Company
News
Service
Download
Glossary
Newsletter
EN
Choose your language
English
Change country
My account
LOGIN
Wishlist
Remember product
Shopping cart
£0.00
Shopping cart
£0.00
Direct order
Add an item directly to the shopping cart
Homepage
Systems and components for machine and plant construction
27000
Hinges
Hinges
Body material
aluminium
17
stainless steel
4
stainless steel A2
14
stainless steel A4
18
steel
17
thermoplastic
13
zinc
8
Fastening type
bushes
1
bushes and fastening screws
1
elongated holes
4
fastening holes
52
fastening nuts
3
fastening screws
4
weldable
10
Version 1
1426
6
1430
2
for safety hinge switch
2
internal
4
lift-off
8
maintenance-free
1
screw on
5
spring closed
9
spring open
13
weldable
5
1426
6
1430
2
for safety hinge switch
2
internal
4
lift-off
8
maintenance-free
1
screw on
5
spring closed
9
spring open
13
weldable
5
with adjustable friction
3
with bush
2
with countersink
1
with detent
3
with fastening hole
1
with fastening nut
3
with fastening screw
1
with locking lever
2
with oblong holes
2
with preset friction
1
Show more
Show less
Version 2
90°
1
125°
3
1427
1
1428
1
adjustable
1
left
3
lift-off
1
long
4
right
3
with fastening screw
1
90°
1
125°
3
1427
1
1428
1
adjustable
1
left
3
lift-off
1
long
4
right
3
with fastening screw
1
with grease nipple
1
with guide tabs
1
with hole
3
without hole
3
Show more
Show less
A=Length
9,7
1
12
2
12,5
1
12,7
1
13
1
15,5
2
16
1
18
1
20
4
22
1
9,7
1
12
2
12,5
1
12,7
1
13
1
15,5
2
16
1
18
1
20
4
22
1
22,5
1
25
1
25,5
2
28,5
1
29
1
32
1
35
6
38
1
39
2
40
7
42
2
45
2
47
1
48
4
50
10
51
1
52
12
54
2
55
7
55,5
3
57
1
59
12
60
8
61
1
61,5
3
63
5
64
4
64,5
3
65
7
68
3
69,5
3
70
1
71
4
72
4
73
3
73,5
2
74
4
74,5
3
75
1
76
6
77
12
78
4
79
3
80
4
82
5
82,5
1
83,5
3
84
3
85
2
87
10
89
1
90
2
92
3
93
3
95
3
96
4
97
8
98
1
100
2
101
3
105
1
106
3
113
2
114
1
115
10
120
3
140
1
146
1
160
1
186
1
Show more
Show less
B=Width
25,3
1
30
8
32
2
32,4
1
39
2
40
13
40,2
1
48
16
49
1
50
12
25,3
1
30
8
32
2
32,4
1
39
2
40
13
40,2
1
48
16
49
1
50
12
51
2
56
2
60
15
64
4
65
4
67
4
70
1
75
1
76
1
80
6
85
3
89
1
90
1
95
3
96
1
100
6
102
1
114
1
115
2
116
2
120
5
135
1
150
2
180
3
200
1
240
1
Show more
Show less
Filter
entries / page
24
of 75 entries
1
(current)
2
3
4
Aluminium profiles
Discover our collection
Added to your shopping cart
Filter
entries / page
24
of 75 entries
1
(current)
2
3
4
Discover the norelem product range
Filter
Body material
aluminium
17
stainless steel
4
stainless steel A2
14
stainless steel A4
18
steel
17
thermoplastic
13
zinc
8
Fastening type
bushes
1
bushes and fastening screws
1
elongated holes
4
fastening holes
52
fastening nuts
3
fastening screws
4
weldable
10
Version 1
1426
6
1430
2
for safety hinge switch
2
internal
4
lift-off
8
maintenance-free
1
screw on
5
spring closed
9
spring open
13
weldable
5
1426
6
1430
2
for safety hinge switch
2
internal
4
lift-off
8
maintenance-free
1
screw on
5
spring closed
9
spring open
13
weldable
5
with adjustable friction
3
with bush
2
with countersink
1
with detent
3
with fastening hole
1
with fastening nut
3
with fastening screw
1
with locking lever
2
with oblong holes
2
with preset friction
1
Show more
Show less
Version 2
90°
1
125°
3
1427
1
1428
1
adjustable
1
left
3
lift-off
1
long
4
right
3
with fastening screw
1
90°
1
125°
3
1427
1
1428
1
adjustable
1
left
3
lift-off
1
long
4
right
3
with fastening screw
1
with grease nipple
1
with guide tabs
1
with hole
3
without hole
3
Show more
Show less
A=Length
9,7
1
12
2
12,5
1
12,7
1
13
1
15,5
2
16
1
18
1
20
4
22
1
9,7
1
12
2
12,5
1
12,7
1
13
1
15,5
2
16
1
18
1
20
4
22
1
22,5
1
25
1
25,5
2
28,5
1
29
1
32
1
35
6
38
1
39
2
40
7
42
2
45
2
47
1
48
4
50
10
51
1
52
12
54
2
55
7
55,5
3
57
1
59
12
60
8
61
1
61,5
3
63
5
64
4
64,5
3
65
7
68
3
69,5
3
70
1
71
4
72
4
73
3
73,5
2
74
4
74,5
3
75
1
76
6
77
12
78
4
79
3
80
4
82
5
82,5
1
83,5
3
84
3
85
2
87
10
89
1
90
2
92
3
93
3
95
3
96
4
97
8
98
1
100
2
101
3
105
1
106
3
113
2
114
1
115
10
120
3
140
1
146
1
160
1
186
1
Show more
Show less
B=Width
25,3
1
30
8
32
2
32,4
1
39
2
40
13
40,2
1
48
16
49
1
50
12
25,3
1
30
8
32
2
32,4
1
39
2
40
13
40,2
1
48
16
49
1
50
12
51
2
56
2
60
15
64
4
65
4
67
4
70
1
75
1
76
1
80
6
85
3
89
1
90
1
95
3
96
1
100
6
102
1
114
1
115
2
116
2
120
5
135
1
150
2
180
3
200
1
240
1
Show more
Show less
Subscribe to the norelem newsletter now
Be the first to receive news about our products and notifications from our online shop!