text.skipToContent
text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
Company
News
Service
Download
Glossary
Newsletter
EN
Choose your language
English
Change country
My account
LOGIN
Wishlist
Remember product
Shopping cart
£0.00
Shopping cart
£0.00
Direct order
Add an item directly to the shopping cart
Homepage
Systems and components for machine and plant construction
23000
Rolling bearings
Rolling bearings
Designation
Angular Contact Ball Bearing
1
Axial Angular Contact Ball Bearing
2
Axial Ball Bearing
1
Ball Bearing
3
Cylinder Roller Bearing
1
Deep Groove Ball Bearing
1
Spherical Roller Bearing
1
Tapered Roller Bearing
1
Body material
ball-bearing steel
6
ceramic
2
stainless steel
1
steel
2
Version 1
cylindrical bore
1
double-row
2
single direction
1
single row
6
D=Internal diameter
3
1
4
1
5
1
6
1
7
1
8
4
9
1
10
6
10-0,008
1
12
6
3
1
4
1
5
1
6
1
7
1
8
4
9
1
10
6
10-0,008
1
12
6
12-0,005
2
15
8
15-0,005
2
17
8
17-0,005
2
20
8
20-0,005
2
25
9
25-0,005
2
30
9
30-0,005
2
35
6
40
6
40-0,005
2
45
6
50
6
Show more
Show less
D1=Outside diameter
10
1
13
1
16
1
19
1
21
1
22
4
24
2
26
5
28
5
30
3
10
1
13
1
16
1
19
1
21
1
22
4
24
2
26
5
28
5
30
3
32
6
34-0,011
1
35
7
37
1
40
5
42
6
42-0,010
1
45-0,01
1
47
8
47-0,01
1
52
6
52-0,01
1
55
5
55-0,01
1
57-0,01
1
60
1
60-0,01
1
62
6
62-0,01
2
65
1
68
3
68-0,01
1
70
1
72
5
73
1
75
2
75-0,01
2
78
1
80
5
80-0,01
1
85
4
90
5
100
2
100-0,01
1
110
2
Show more
Show less
Filter
entries / page
11
of 11 entries
Toogle clamps
easy and quick fixation of workpieces
Added to your shopping cart
Filter
entries / page
11
of 11 entries
Discover the norelem product range
Filter
Designation
Angular Contact Ball Bearing
1
Axial Angular Contact Ball Bearing
2
Axial Ball Bearing
1
Ball Bearing
3
Cylinder Roller Bearing
1
Deep Groove Ball Bearing
1
Spherical Roller Bearing
1
Tapered Roller Bearing
1
Body material
ball-bearing steel
6
ceramic
2
stainless steel
1
steel
2
Version 1
cylindrical bore
1
double-row
2
single direction
1
single row
6
D=Internal diameter
3
1
4
1
5
1
6
1
7
1
8
4
9
1
10
6
10-0,008
1
12
6
3
1
4
1
5
1
6
1
7
1
8
4
9
1
10
6
10-0,008
1
12
6
12-0,005
2
15
8
15-0,005
2
17
8
17-0,005
2
20
8
20-0,005
2
25
9
25-0,005
2
30
9
30-0,005
2
35
6
40
6
40-0,005
2
45
6
50
6
Show more
Show less
D1=Outside diameter
10
1
13
1
16
1
19
1
21
1
22
4
24
2
26
5
28
5
30
3
10
1
13
1
16
1
19
1
21
1
22
4
24
2
26
5
28
5
30
3
32
6
34-0,011
1
35
7
37
1
40
5
42
6
42-0,010
1
45-0,01
1
47
8
47-0,01
1
52
6
52-0,01
1
55
5
55-0,01
1
57-0,01
1
60
1
60-0,01
1
62
6
62-0,01
2
65
1
68
3
68-0,01
1
70
1
72
5
73
1
75
2
75-0,01
2
78
1
80
5
80-0,01
1
85
4
90
5
100
2
100-0,01
1
110
2
Show more
Show less
Subscribe to the norelem newsletter now
Be the first to receive news about our products and notifications from our online shop!