text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language

Description

Description
General: multi-purpose grease for lubricating plain and rolling bearings with a high load.

Multi-purpose grease 97907-10-10400:
For lubricating plain, rolling and spherical bearings, splined shafts, quick-release axles, threaded spindles and sliding surfaces of all types with a normal load and at all glide velocities that are usual for lubrication. Waterproof and free from acid. Labelling acc. to DIN 51502 K2K-30.

High-temperature grease 97907-10-20400:
For lubricating plain and rolling bearings with high temperatures, e.g. in paint curing ovens, industrial dryers, smelting converters, casting ladles, heating systems, hot-air fans, charging cranes, vulcanisation systems or electric motors. Labelling acc. to DIN 51502 KP2N-30.

Multi-purpose grease 97907-10-10500:
For lubricating rolling and plain bearings with a high load. Lubricating grease for vehicles, construction machines and agricultural machines.
Worked penetration: 265–295 1/10 mm
Water resistance: DIN ISO 51807/T1, 1–90
Corrosion protection: DIN 51802, degree of corrosion 0
Soap basis: LI-12-hydroxystearate
Base oil viscosity at 40°C: DIN 51562, ca. 135 mm²/s
Suitable for two-hand grease guns.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought