text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Loctite
Version 1
universal adhesive
B3=Adhesion gap in mm
0,05-0,1
K2=Final hardness in hours
12
TF=Fixture time sec.
2-10
V=Viscosity m pa · s
20
Hardening system
air humidity
Hazardous goods class
danger goods class 3+9
LOCTITE no.
406/770
LOCTITE no.
406/770
Package
20/10 g set
UN No.
1206 + 3334

Description

Description

These adhesives bond metals, rubber, plastics and other materials with and to each other. Bonds strongly in a few seconds.

LOCTITE instant adhesive universal (cyanoacrylate), 97990-401....
This adhesive bonds the most varied material mixtures (metals, plastics, leather, rubber, wood, cardboard, ceramics, etc.) and achieves great strength by small gaps.
Temperature-resistant from -40 °C to +120 °C.

LOCTITE instant adhesive for plastic and rubbers, 97990-4060770
The combination for plastics, contact adhesive 406 (cyanoacrylate) and the primer 770 for difficult to bond plastics e.g. polyethylene (PE) and polypropylene (PP).
Temperature-resistant from -40 °C to +120 °C.

LOCTITE instant adhesive universal gel (cyanoacrylate), 97990-454....
This gel adhesive can be applied exactly where required, with no running and no drips, even on vertical surfaces. Bonds different materials, even porous materials.
Good gap-filling capacity.
Temperature-resistant from -40 °C to +120 °C.

In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range