text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Loctite
Version 1
thread sealant
GW=Thread size up to
BIS R3
K2=Final hardness in hours
12
MB=Breakaway torque Nm
6
TF=Fixture time
25 min.
V=Viscosity m pa · s
9000-22000
Hardening system
anaerobic
LOCTITE no.
511
LOCTITE no.
511
Package
250 ml tube

Description

Note
LOCTITE plastic thread sealant, 97990-5331100 has a PW recommendation from the German Federal Ministry of Health in the D2 sealant joints industry based on an inspection carried out by the DVGW Research Institute: suitable for use in the foodstuffs and potable water industries.
Description

The liquid thread sealant replaces hemp, pastes and PTFE-tapes.
Parts can be immediately realigned after jointing.

LOCTITE-liquid pipe thread sealant, 97990-511....
This product is for securing and sealing metal pipe threads and attachment parts. It hardens quickly by air deprivation between close fitting metal parts.
Temperature resistant from -55 °C to +150 °C.



Approvals:
DVGW approval (EN 751-1): NG-5146CQ0312

LOCTITE liquid pipe thread sealant low strength, 97990-577....
This product is for securing and sealing metal pipe threads and attachment parts. Especially suitable for use on stainless steel parts without the need to activate the surfaces. It hardens by air deprivation between close fitting metal parts and prevents independent loosening and leaking through knocks or vibration.
Temperature resistance from -55 °C to +150 °C.



Approvals:
P1 NSF Reg. No.: 123001
DVGW approval (EN 751-1): NG-5146AR0621
WRAS approval (BS 6920): 0711506

LOCTITE plastic thread seal, 97990-5331100
This product is recommended for sealing plastic thread connections on cold and warm water system plastic pipes, and plastic/metal combinations. It hardens through air humidity by ambient temperatures to a low strength, permanently elastic seal against cold and warm water.
Temperature resistant from -55 °C to +150 °C.



Approvals:
WRAS approval (BS 6920) for potable water: 0706521
DVGW approval (EN 751-1): NG-5146AR0618 P1
NSF Reg. No: 123620

Description

Description:

In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought