text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language

Description

Attention
Safety data sheets (see downloads) can be found officially and in various languages on the internet under the search term: ‘Henkel Documents’.
Description

These adhesives bond metals, rubber, plastics and other materials with and to each other. Bonds strongly in a few seconds.

LOCTITE instant adhesive universal (cyanoacrylate), 97990-401....
This adhesive bonds the most varied material mixtures (metals, plastics, leather, rubber, wood, cardboard, ceramics, etc.) and achieves great strength by small gaps.
Temperature-resistant from -40 °C to +120 °C.

LOCTITE instant adhesive for plastic and rubbers, 97990-4060770
The combination for plastics, contact adhesive 406 (cyanoacrylate) and the primer 770 for difficult to bond plastics e.g. polyethylene (PE) and polypropylene (PP).
Temperature-resistant from -40 °C to +120 °C.

LOCTITE instant adhesive universal gel (cyanoacrylate), 97990-454....
This gel adhesive can be applied exactly where required, with no running and no drips, even on vertical surfaces. Bonds different materials, even porous materials.
Good gap-filling capacity.
Temperature-resistant from -40 °C to +120 °C.

In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought