{"product":{"productId":"agid.18507","price":0.85,"name":"Grease nipples flush type DIN 3405, Form A, straight"},"currency":"GBP"}
- The flush type nipples enable lubrication even in difficult to access points
- For flush or countersunk installation
- Suitable for difficult-to-access points
- Steel or stainless steel
Description
Material
Steel or 1.4305 stainless steel.
Version
Steel electro zinc-plated.
Stainless steel bright.
Stainless steel bright.
Note
Flush type grease nipples are particularly suitable for flush or recessed installation.
By using flush type nipples, the required lubrication can also be carried out on points with poor accessibility.
By using flush type nipples, the required lubrication can also be carried out on points with poor accessibility.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.