text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language

Description

Material
Steel.
Version
Electro zinc-plated.
Note
Grease nipples in an organised assortment box in different forms and thread sizes.

DIN 71412 grease nipples, conical head, Form A (straight):
25 x M6x1
25 x M8x1
15 x M10x1
15 x G1/8”

DIN 71412 grease nipples, conical head, Form B (45°):
10 x M6x1
10 x M8x1
5 x M10x1
5 x G1/8”

DIN 71412 grease nipples, conical head, Form B (90°):
10 x M6x1
10 x M8x1
5 x M10x1
5 x G1/8”
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought