Conical Grease Nipple
stainless steel
bright
- Self-sealing due to tapered thread
- Versatile use
- Version: steel or stainless steel
£7.17
plus sales tax
Added to your shopping cart
Designation
Conical Grease Nipple
Form
B
DIN Standard
DIN 71412
Body material
stainless steel
Body surface finish
bright
D=Thread
R1/4
L1=Thread length
5,5
L=Length max.
23
A
12
Form definition
angled 45° with hexagon socket
SW
14
Description
Material
Steel or 1.4305 stainless steel.
Version
Steel hardened, min. 550 HV 1, electro zinc-plated.
Stainless steel bright.
Stainless steel bright.
Note
The conical head grease nipples have a tapered thread. They are suitable for grease points which must be lubricated often and reliably. Their versatility makes them the most widespread type of grease nipple.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.