text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Conical Grease Nipple
Form
B
DIN Standard
DIN 71412
Body material
stainless steel
Body surface finish
bright
D=Thread
M08X1
L1=Thread length
5,5
L=Length max.
23
A
10,5
Form definition
angled 45° with hexagon socket
SW
9

Description

Material

Steel or 1.4305 stainless steel.

Version
Steel hardened, min. 550 HV 1, electro zinc-plated.
Stainless steel bright.
Note
The conical head grease nipples have a tapered thread. They are suitable for grease points which must be lubricated often and reliably. Their versatility makes them the most widespread type of grease nipple.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought