Push-type grease gun
for conical and ball head grease nipples
plastic
- Gentle pressure suffices for effective lubrication
- Compact dimensions and low weight
- Suitable for mobile use
£14.52
plus sales tax
Added to your shopping cart
Designation
Push-type grease gun
Version 1
for conical and ball head grease nipples
Body material
plastic
Component material
steel
IN=Content
150 ml
P=pressure load max. bar
20 bar
P=pressure load max. bar
hollow mouthpiece
P=pressure load max. bar
M10X1
Content
grease up to NLGI 2 at 20 °C
Description
Material
Housing: plastic.
Pressure pipe and mouthpiece: steel.
Pressure pipe and mouthpiece: steel.
Version
Housing: black.
Pressure pipe and mouthpiece: electro zinc-plated.
Pressure pipe and mouthpiece: electro zinc-plated.
Note
Push-type grease gun made from impact-resistant plastic. The mouthpiece is screwed onto the pressure pipe and so, can be replaced.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.