text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language

Description

Material
Container: high-density polyethylene (HDPE).
Pump head: special acid and lye resistant plastic. By universal version polyamide.
Nozzle: acid and lye resistant polypropylene. By universal version polyamide.
Valve stem: acid and lye resistant stainless steel. By universal version brass.
Spring: stainless steel.
Seals: Viton® (FKM).
Version
Container: white, transparent.
Note
Pump spray bottle for professional work.

Pressure is built up in the container by pumping. Light thumb pressure on the spray button is sufficient for a constant spray jet. Maximum operating pressure: 2.5 bar. With combined overpressure and bleed valve.

Container made of transparent HDPE with ml scale. High stand stability and large inlet for easy filling and cleaning. UV-resistant.

Universal version: suitable for solvents (except acetone) and thin mineral oils. With regulating nozzle (selective jet and cone jet) or flat-jet nozzle.

Version for diluted acids: suitable for pH value 1 to 7.

Version for diluted lyes: suitable for pH value 7 to 14.
Temperature range
+5 °C to +30 °C
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.