{"product":{"productId":"agid.22442","price":41.89,"name":"Grease guns, two-hand operation"},"currency":"GBP"}
Material
Housing: steel.
Grease gun head: die-cast zinc.
Grease gun head: die-cast zinc.
Show more
Show less
Description
Material
Housing: steel.
Grease gun head: die-cast zinc.
Grease gun head: die-cast zinc.
Note
Two-hand grease gun for 500 g screw-in cartridges. The pump piston is a precision fit in the cylinder. This prevents grease from seeping out. Complete emptying of the cartridge using the vacuum principle. Quick and clean cartridge replacement. Fill level and type of grease are always visible thanks to the open design.
Supplied with reinforced hose and mouthpiece.
Supplied with reinforced hose and mouthpiece.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.