{"product":{"productId":"agid.22441","price":36.12,"name":"Grease guns, one-hand operation, similar to DIN 1283"},"currency":"GBP"}
Material
Housing: steel.
Grease gun head: die-cast zinc.
Grease gun head: die-cast zinc.
Show more
Show less
Description
Material
Housing: steel.
Grease gun head: die-cast zinc.
Grease gun head: die-cast zinc.
Note
DIN 1283 based one-hand grease gun
for 400 g grease cartridges or 500 cm³ bulk grease. The pump piston is a precision fit in the cylinder. This prevents grease from seeping out. Quick venting by half a turn of the grease gun hose.
Changeover from high volume grease delivery to high pressure with a simple adjustment on the grip.
Supplied with straight nozzle tube and mouthpiece.
for 400 g grease cartridges or 500 cm³ bulk grease. The pump piston is a precision fit in the cylinder. This prevents grease from seeping out. Quick venting by half a turn of the grease gun hose.
Changeover from high volume grease delivery to high pressure with a simple adjustment on the grip.
Supplied with straight nozzle tube and mouthpiece.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.