text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Grease gun
Version 1
premium
Version 2
for din 71413 conical head grease nipples
DIN Standard
1283
Body material
steel
P=pressure load max. bar
600 bar
P=pressure load max. bar
precision mouthpiece
P=pressure load max. bar
M10X1
P=pressure load max. bar
500
P=pressure load max. bar
grease cartridge, bulk grease, filling device
P=pressure load max. bar
900 bar
P=pressure load max. bar
1,2
P=pressure load max. bar
reinforced hose Ø11x300
Content
grease up to NLGI 3 at 20 °C

Description

Material
Housing: steel.
Grease gun head: die-cast zinc.
Note
DIN 1283 hand-lever grease gun
for 400 g grease cartridges or 500 cm³ bulk grease. The pump piston is a precision fit in the cylinder. This prevents grease from seeping out. Quick venting by half a turn of the grease gun hose.

Supplied with reinforced hose and mouthpiece.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range