text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Grease gun
Form
two-hand
Version 1
for din 71413 conical head grease nipples
Body material
steel
P=pressure load max. bar
400 bar
P=pressure load max. bar
precision mouthpiece
P=pressure load max. bar
M10X1
P=pressure load max. bar
500
P=pressure load max. bar
500 g screw-in cartridge
P=pressure load max. bar
850 bar
P=pressure load max. bar
2
P=pressure load max. bar
reinforced hose Ø11x300
Content
grease up to NLGI 2 at 20 °C

Description

Material
Housing: steel.
Grease gun head: die-cast zinc.
Note
Two-hand grease gun for 500 g screw-in cartridges. The pump piston is a precision fit in the cylinder. This prevents grease from seeping out. Complete emptying of the cartridge using the vacuum principle. Quick and clean cartridge replacement. Fill level and type of grease are always visible thanks to the open design.

Supplied with reinforced hose and mouthpiece.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range