{"product":{"productId":"agid.22440","price":24.64,"name":"DIN 1283 grease guns"},"currency":"GBP"}
Material
Housing: steel.
Grease gun head: die-cast zinc.
Grease gun head: die-cast zinc.
Show more
Show less
Description
Material
Housing: steel.
Grease gun head: die-cast zinc.
Grease gun head: die-cast zinc.
Note
DIN 1283 hand-lever grease gun
for 400 g grease cartridges or 500 cm³ bulk grease. The pump piston is a precision fit in the cylinder. This prevents grease from seeping out. Quick venting by half a turn of the grease gun hose.
Supplied with reinforced hose and mouthpiece.
for 400 g grease cartridges or 500 cm³ bulk grease. The pump piston is a precision fit in the cylinder. This prevents grease from seeping out. Quick venting by half a turn of the grease gun hose.
Supplied with reinforced hose and mouthpiece.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.