text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Precision Shim Band
Body material
spring steel
Steel code
1.1274
B2=Band width (mm)
12,7
L=Length
2000
L=Length (m)
2
S=Thickness
0,02
T=Thickness tolerance mm
±0,002
S
0,02

Description

Material

1.1274 spring steel (0.005 is 1.4301 stainless steel).

Version
Spring hard, cold rolled
Note
These feeler gauges are supplied in a practical dispenser.
They are used for adjusting, aligning and as shims for tools, workpieces, forms etc, checking tolerances, controlling and adjusting guides, print rollers, profile templates and many other applications.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought