text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Ball Chain
Form
C
Version 1
with ring clip
Body material
brass
Component material
steel
KG=Weight kg ca., see l
0,025
L=Length
500
D
12
D1
1,2

Description

Material

Chain brass, ring 1.4310. stainless steel.

Note
If no length is specified 1000 mm will be supplied.
Drawing reference
1) identical parts
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought