text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Ball Chain
Form
A
Version 1
single
Body material
stainless steel
L=Length
160

Description

Material
Chain brass or stainless steel.
Note
If no length is specified 1000 mm will be supplied.
Drawing reference
1) identical parts
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought