Ball Chain
single
brass
- For securing fixture parts
- Loss prevention
- Brass
- Stainless steel
£2.37
plus sales tax
Added to your shopping cart
Designation
Ball Chain
Form
A
Version 1
single
Body material
brass
L=Length
500
Description
Material
Chain brass or stainless steel.
Note
If no length is specified 1000 mm will be supplied.
Drawing reference
1) identical parts
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.