text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Cylinder Cleaner
Version 1
two-piece
Body material
thermoplastic
L=Length
176
D
16
D1
24
L1
70

Description

Material
Body ABS.
Cleaner felt facing.
Note
For gentle and efficient cleaning of cylindrical tool holders and bores of every kind.
Application
1. Push the thumb button to draw cleaning pads in.
2. Releasing the thumb button, rotate 360°, pull out.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought