Protective Net
medium loading
orange
- Protection for surfaces and sensitive goods
- Very resistant to external influences
- Recyclable
- Can be re-used multiple times
- Can be cut according to individual needs
£101.78
plus sales tax
Added to your shopping cart
Designation
Protective Net
Version 1
medium loading
Body colour
orange
D=Recommended diameter
7-15 MM
G=Weight g/m
18
L2=Length
250 m / on the roll
L=Length
250M
Description
Material
Polyethylene
Note for ordering
Supplied on rolls only.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.