Protective Cap
polythene
blue
- Highly elastic
- Tear-proof
- Reusable due to good restoring effect
- Secure grip
- Adapts to the product geometry
£1.54
plus sales tax
Added to your shopping cart
Designation
Protective Cap
Body material
polythene
Body colour
blue
D1=Internal diameter
15
D=Recommended diameter
10-15 MM
L1=Effective length
70
L=Length
80
Description
Material
Polyethylene
Note
Protective net sleeves with widened opening one end for easy insertion and other end closed for highest protection of product ends.
Application
Optimum as mesh protective caps for instruments and for osteosynthesis nails as well as point and thread protection for very high quality parts.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.