Divider
plastic
black
- Adapted for use in Euro containers
- Very robust
- Arbitrary combination
- Reusable
- Easy to clean
£1.25
plus sales tax
Added to your shopping cart
Designation
Divider
Form
A
Body material
plastic
Body colour
black
H=Height
39
L=Length
200
Form definition
short
Description
Material
Polyamide (PA 6).
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.