Magnetic Strip Roll
white
- Suitable for labelling tasks
- Can be re-used and re-labelled as required
- Length: 10 m
- Available in white and yellow
£57.30
plus sales tax
Added to your shopping cart
Designation
Magnetic Strip Roll
Body colour
white
BM=Magnetic band width
30
L2=Length
10 M
S=Magnetic band thickness
0,9
BM
30
Description
Note
Magnetic tape solves labelling problems. They adhere to any steel surface and can be repeatedly written on and wiped.
Other colours and dimensions available on request.
Other colours and dimensions available on request.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.