text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Magnetic Label
Body colour
white
KG=Weight kg ca./roller
3200
LXB=Length x Width
100X50
S=Magnetic band thickness
0,9
n=Labels per roller
200
LXB
100X50

Description

Note
Store shelf magnetic labels on a roll, 10 m long, perforated magnetic strips that can be separated without scissors.
Other colours and dimensions available on request.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought