{"product":{"productId":"agid.30927","price":5.17,"name":"Edge protection profiles with steel retaining strip, Form B"},"currency":"GBP"}
- To protect, cover and decorate the sharp edges of sheet metal
- Application sectors: machine construction, assembly
- Quick and easy assembly
- No fastening material required
- Length acc. to customer specifications
Description
Material
PVC.
Version
black.
Note
The edge protection profiles are used to cover and decorate the sharp edges of cut plate so that no additional processing is required.
Assembly
Easy, quick and smooth assembly. The edge protection profile is easy to push on by hand, and remains in place even on radii or bends. No adhesive or fastening material required.
On request
Other lengths.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.