High Pressure Nozzle
plastic
blue/orange
- Working pressure range of up to 70 bar
- Compact design particularly suited to tight spaces
- Rotates through 360°
- Resistant to various chemicals and solvents
£37.82
plus sales tax
Added to your shopping cart
Designation
High Pressure Nozzle
Form
B
Body material
plastic
Component material
stainless steel
Body colour
blue/orange
D1=Thread
R1/4
D=Internal diameter
1,6
L
12,7
α
110°
Description
Material
Polyoxymethylene (POM).
Nozzle stainless steel.
Nozzle stainless steel.
Version
Colour blue/orange.
Note
The extremely compact design makes this high-pressure nozzle ideal for use where space is at a premium. When screwed in position, the nozzle can be adjusted using a pin and retains its positional stability. Additional security is not required. It can be rotated 360° and withstands working pressure ranges of up to 70 bar.
Resistant to: acetone, alcohol, ethyl, grease, oil, commercially available dishwashing detergent, petrol, paint, solvents, sodium hydroxide.
Not resistant to: chlorine, acids, ammonium hydroxide, strong bases, hypochlorite ionic solutions, sodium hypochlorite.
Nozzle pivot range up to 110° (for applications where the jet is also required below the screw-on level).
Resistant to: acetone, alcohol, ethyl, grease, oil, commercially available dishwashing detergent, petrol, paint, solvents, sodium hydroxide.
Not resistant to: chlorine, acids, ammonium hydroxide, strong bases, hypochlorite ionic solutions, sodium hypochlorite.
Nozzle pivot range up to 110° (for applications where the jet is also required below the screw-on level).
Temperature range
Maximum temperature range 50 °C.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.